Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SS5Y3-45SQ-08B-C6-Q |
SS5Y3-45SQ-08D-C6-Q |
SS5Y3-45SQ-10B-C6-Q |
SS5Y3-45SQ-16B-C4-Q |
SS5Y3-45SQ-16B-C6-Q |
SS5Y5-45SQ-08B-C6-Q |
SS5Y5-45SQ-16B-C6-Q |
SS5Y5-45SV-04U-C6-Q |
SS5Y5-45SV-16B-C6-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Port pipe connection port diameter | Applicable valve | Number of Valves (pcs) | Air supply / exhaust block mounting position | |
---|---|---|---|---|---|---|---|---|---|
545.24 € | 1 | 98 Days | DeviceNet compatible | ø6 single-action pipe fitting | SY3000 | 8 | Both sides (2 to 16 stations) | ||
539.23 € | 1 | 98 Days | DeviceNet compatible | ø6 single-action pipe fitting | SY3000 | 8 | D side (2-10 stations) | ||
577.18 € | 1 | 98 Days | DeviceNet compatible | ø6 single-action pipe fitting | SY3000 | 10 | Both sides (2 to 16 stations) | ||
672.90 € | 1 | 98 Days | DeviceNet compatible | ø4 single-action pipe fitting | SY3000 | 16 | Both sides (2 to 16 stations) | ||
672.90 € | 1 | 98 Days | DeviceNet compatible | ø6 single-action pipe fitting | SY3000 | 16 | Both sides (2 to 16 stations) | ||
526.74 € | 1 | 98 Days | DeviceNet compatible | ø6 single-action pipe fitting | SY5000 | 8 | Both sides (2 to 16 stations) | ||
659.23 € | 1 | 98 Days | DeviceNet compatible | ø6 single-action pipe fitting | SY5000 | 16 | Both sides (2 to 16 stations) | ||
278.63 € | 1 | 98 Days | CC-Link Compatible | ø6 single-action pipe fitting | SY5000 | 4 | U side (2-10 stations) | ||
492.48 € | 1 | 98 Days | CC-Link Compatible | ø6 single-action pipe fitting | SY5000 | 16 | Both sides (2 to 16 stations) |
Loading...
Type | Manifold Base | Mounting Method | DIN rail mounting (without DIN rail) | CE compliant | CE-compliant product |
---|
Configure
Basic Attributes
Communication Protocol
Port pipe connection port diameter
Applicable valve
Number of Valves(pcs)
Air supply / exhaust block mounting position
Type
Filter by standard shipping days
Optional Attributes