Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SS5Y3-45S6AND-04D-C6-08-Q |
SS5Y3-45S6AND-07D-M-09-Q |
SS5Y3-45S6AND-08D-M-10-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Port pipe connection port diameter | Number of Valves (pcs) | |
---|---|---|---|---|---|---|---|
171.03 € | 1 | Quote | With DIN rail mounting (with DIN rail for 8 stations) | ø6 single-action pipe fitting | 4 | ||
319.60 € | 1 | Quote | With DIN rail mounting (with DIN rail for 9 stations) | Mixing | 7 | ||
344.29 € | 1 | Quote | With DIN rail mounting (with DIN rail for 10 stations) | Mixing | 8 |
Loading...
Type | Manifold Base | Output Format | PNP Output (–COM.) | Specifications | Internal Pilot Specifications |
---|---|---|---|---|---|
Applicable valve | SY3000 | Air supply / exhaust block mounting position | D side (2-10 stations) | CE compliant | CE-compliant product |
Unit mounting position | D side |
Configure
Basic Attributes
Mounting Method
Port pipe connection port diameter
Number of Valves(pcs)
Type
Optional Attributes