5-port solenoid valve SY3000 / 5000/7000 series EX510 compatible base piping type manifold integrated base (SS5Y3-42SA-08-C6)

5-port solenoid valve SY3000 / 5000/7000 series EX510 compatible base piping type manifold integrated base SS5Y3-42SA-08-C6

Product Details:

Manufacturer part number: SS5Y3-42SA-08-C6

Brand: SMC

Price: 284.35

Delivery time: 98 Days


Technical Data:

Output Format: NPN Output (+COM.)

Port pipe connection port diameter: ø6 single-action pipe fitting

Thread standard: Rc

Applicable valve: SY3000

Number of Valves: 8 pcs


(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS5Y3-42SA-08-C6

Part Number
SS5Y3-42SA-08-C6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Output Format Port pipe connection port diameter Thread standard Applicable valve Number of Valves
(pcs)

284.35 €

1 98 Days NPN Output (+COM.)ø6 single-action pipe fittingRcSY30008

Loading...

  1. 1

Basic information

Type Manifold Base

This page is 5-port solenoid valve SY3000 / 5000/7000 series EX510 compatible base piping type manifold integrated base, part number SS5Y3-42SA-08-C6.
You can find the detail information about specifications and dimensions on part number SS5Y3-42SA-08-C6.

Variation of this product

Part Number
SS5Y3-42SA-08-C4
SS5Y3-42SA-12-C6
SS5Y3-42SA-16-C4
SS5Y3-42SA-16-C6
SS5Y5-42SA-03-C8
SS5Y5-42SA-04-C6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Output Format Port pipe connection port diameter Thread standard Applicable valve Number of Valves
(pcs)

284.35 €

1 98 Days NPN Output (+COM.)ø4 single-action pipe fittingRcSY30008

346.66 €

1 98 Days NPN Output (+COM.)ø6 single-action pipe fittingRcSY300012

408.76 €

1 98 Days NPN Output (+COM.)ø4 single-action pipe fittingRcSY300016

408.76 €

1 98 Days NPN Output (+COM.)ø6 single-action pipe fittingRcSY300016

213.21 €

1 98 Days NPN Output (+COM.)ø8 single-action pipe fittingRcSY50003

232.18 €

1 98 Days NPN Output (+COM.)ø6 single-action pipe fittingRcSY50004

Tech Support