Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Number of Stations | Port pipe connection port diameter | Thread standard | Applicable valve | CE compliant | |
---|---|---|---|---|---|---|---|---|---|---|
116.82 € | 1 | 98 Days | 41P type / compact type | 4 | ø6 single-action pipe fitting | Rc | SY3000 | CE-compliant product | ||
131.44 € | 1 | 98 Days | 41P type / compact type | 5 | ø4 single-action pipe fitting | G | SY3000 | CE-compliant product | ||
121.74 € | 1 | 98 Days | 41P type / compact type | 5 | M5 × 0.8 | Rc | SY3000 | CE-compliant product | ||
145.98 € | 1 | 98 Days | 41P type / compact type | 6 | ø4 single-action pipe fitting | Rc | SY3000 | CE-compliant product | ||
145.98 € | 1 | 98 Days | 41P type / compact type | 6 | ø4 single-action pipe fitting | G | SY3000 | CE-compliant product | ||
175.16 € | 1 | 98 Days | 41P type / compact type | 8 | ø4 single-action pipe fitting | Rc | SY3000 | CE-compliant product | ||
175.18 € | 1 | 98 Days | 41P type / compact type | 8 | ø6 single-action pipe fitting | G | SY3000 | CE-compliant product | ||
175.16 € | 1 | 98 Days | 41P type / compact type | 8 | ø1/4" single-action pipe fitting | Rc | SY3000 | No support | ||
175.56 € | 1 | 98 Days | 41P type / compact type | 8 | ø1/4" single-action pipe fitting | NPTF | SY3000 | No support | ||
233.60 € | 1 | 98 Days | 41P type / compact type | 12 | ø4 single-action pipe fitting | Rc | SY3000 | CE-compliant product | ||
192.69 € | 1 | 98 Days | 42P type / common external pilot combined type | 8 | ø6 single-action pipe fitting | Rc | SY3000 | CE-compliant product | ||
223.94 € | 1 | 98 Days | 42P type / common external pilot combined type | 10 | ø6 single-action pipe fitting | Rc | SY3000 | CE-compliant product | ||
113.90 € | 1 | 98 Days | 41P type / compact type | 3 | ø6 single-action pipe fitting | G | SY5000 | CE-compliant product | ||
124.40 € | 1 | 98 Days | 41P type / compact type | 4 | 1/8 | Rc | SY5000 | CE-compliant product | ||
124.40 € | 1 | 98 Days | 41P type / compact type | 4 | 1/8 | G | SY5000 | CE-compliant product | ||
131.95 € | 1 | 98 Days | 41P type / compact type | 4 | ø6 single-action pipe fitting | Rc | SY5000 | CE-compliant product | ||
131.95 € | 1 | 98 Days | 41P type / compact type | 4 | ø6 single-action pipe fitting | G | SY5000 | CE-compliant product | ||
149.95 € | 1 | 98 Days | 41P type / compact type | 5 | ø6 single-action pipe fitting | Rc | SY5000 | CE-compliant product | ||
149.95 € | 1 | 98 Days | 41P type / compact type | 5 | ø6 single-action pipe fitting | G | SY5000 | CE-compliant product | ||
156.65 € | 1 | 98 Days | 41P type / compact type | 6 | 1/8 | G | SY5000 | CE-compliant product | ||
168.05 € | 1 | 98 Days | 41P type / compact type | 6 | ø6 single-action pipe fitting | Rc | SY5000 | CE-compliant product | ||
168.05 € | 1 | 98 Days | 41P type / compact type | 6 | ø6 single-action pipe fitting | G | SY5000 | CE-compliant product | ||
186.10 € | 1 | 98 Days | 41P type / compact type | 7 | ø6 single-action pipe fitting | G | SY5000 | CE-compliant product | ||
188.92 € | 1 | 98 Days | 41P type / compact type | 8 | 1/8 | G | SY5000 | CE-compliant product | ||
222.15 € | 1 | 98 Days | 41P type / compact type | 9 | ø8 single-action pipe fitting | Rc | SY5000 | CE-compliant product | ||
221.18 € | 1 | 98 Days | 41P type / compact type | 10 | 1/8 | G | SY5000 | CE-compliant product | ||
276.29 € | 1 | 98 Days | 41P type / compact type | 12 | ø6 single-action pipe fitting | G | SY5000 | CE-compliant product | ||
276.29 € | 1 | 98 Days | 41P type / compact type | 12 | ø8 single-action pipe fitting | Rc | SY5000 | CE-compliant product | ||
140.50 € | 1 | 98 Days | 42P type / common external pilot combined type | 4 | ø6 single-action pipe fitting | Rc | SY5000 | CE-compliant product | ||
235.44 € | 1 | 98 Days | 42P type / common external pilot combined type | 9 | ø8 single-action pipe fitting | Rc | SY5000 | CE-compliant product | ||
292.39 € | 1 | 98 Days | 42P type / common external pilot combined type | 12 | ø1/4" single-action pipe fitting | Rc | SY5000 | No support | ||
123.42 € | 1 | 98 Days | 42P type / common external pilot combined type | 3 | ø10 single-action pipe fitting | Rc | SY7000 | CE-compliant product | ||
165.24 € | 1 | 98 Days | 42P type / common external pilot combined type | 5 | ø10 single-action pipe fitting | G | SY7000 | CE-compliant product | ||
174.69 € | 1 | 98 Days | 42P type / common external pilot combined type | 6 | 1/4 | G | SY7000 | CE-compliant product | ||
250.61 € | 1 | 98 Days | 42P type / common external pilot combined type | 10 | 1/4 | G | SY7000 | CE-compliant product |
Loading...
Type | Manifold Base |
---|
Configure
Basic Attributes
Type
Number of Stations
Port pipe connection port diameter
Thread standard
Applicable valve
CE compliant
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes