Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS5Y7-M10F1-06BR-C86
Part Number
|
---|
SS5Y7-M10F1-06BR-C86 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Output Format | Type | Number of Inputs/Outputs | Connector | Mounting Method | Port pipe connection port diameter | Specifications | P- and E-port entry position | Specified DIN rail length | Protective structure | Number of Valves (pcs) | Lead wire length (m) | Common specifications | Connector output direction | Number of cores of lead wire | Number of Pins | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
294.68 € | 1 | Quote | N/A | - | D-sub connector | - | - | Direct mounting | ⌀8 One-touch fitting (A, B port)(SY7000)/ ⌀6 one-touch fitting (Ports A and B) (SY5000) | External Pilot Specifications | Both sides (2 to 24 stations) | - | IP40 Specifications | 6 | - | - | Connector facing up | - | 25 |
Loading...
Type | Manifold Base | Option | No name plate | Piping model | Side ported |
---|---|---|---|---|---|
Type of Fitting / Single-action pipe fitting | Millimeter size / straight | Environment / application specifications | Standard |
This page is 5-Port Solenoid Valve, SY5000/7000, Plug-in Mixed Mounting Manifold, part number SS5Y7-M10F1-06BR-C86.
You can find the detail information about specifications and dimensions on part number SS5Y7-M10F1-06BR-C86.
Configure
Basic Attributes
Output Format
Number of Inputs/Outputs
Connector
Specified DIN rail length
Lead wire length(m)
Common specifications
Number of cores of lead wire
Type
Communication Protocol
Type
Mounting Method
Port pipe connection port diameter
Specifications
P- and E-port entry position
Protective structure
Number of Valves(pcs)
Connector output direction
Number of Pins
Optional Attributes
Part Number |
---|
SS5Y7-M10F1-03B-C1212 |
SS5Y7-M10F1-05B-C10 |
SS5Y7-M10F1-07B-C10 |
SS5Y7-M10F1-09B-C128 |
SS5Y7-M10F1-10B-C10 |
SS5Y7-M10F1-12B-C10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Communication Protocol | Output Format | Type | Number of Inputs/Outputs | Connector | Mounting Method | Port pipe connection port diameter | Specifications | P- and E-port entry position | Specified DIN rail length | Protective structure | Number of Valves (pcs) | Lead wire length (m) | Common specifications | Connector output direction | Number of cores of lead wire | Number of Pins |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
170.52 € | 1 | Quote | N/A | - | D-sub connector | - | - | Direct mounting | ⌀12 One-touch fittings (A, B ports)(SY7000)/ ⌀12 one-touch fittings (Ports A and B) (SY5000) | Internal Pilot Specifications | Both sides (2 to 24 stations) | - | IP40 Specifications | 3 | - | - | Connector facing up | - | 25 | ||
222.69 € | 1 | Quote | N/A | - | D-sub connector | - | - | Direct mounting | ø10 single-action fitting (Ports A and B) (SY5000) | Internal Pilot Specifications | Both sides (2 to 24 stations) | - | IP40 Specifications | 5 | - | - | Connector facing up | - | 25 | ||
274.85 € | 1 | Quote | N/A | - | D-sub connector | - | - | Direct mounting | ø10 single-action fitting (Ports A and B) (SY5000) | Internal Pilot Specifications | Both sides (2 to 24 stations) | - | IP40 Specifications | 7 | - | - | Connector facing up | - | 25 | ||
327.03 € | 1 | Quote | N/A | - | D-sub connector | - | - | Direct mounting | ⌀12 One-touch fittings (A, B ports)(SY7000)/ ⌀8 one-touch fittings (Ports A and B) (SY5000) | Internal Pilot Specifications | Both sides (2 to 24 stations) | - | IP40 Specifications | 9 | - | - | Connector facing up | - | 25 | ||
353.10 € | 1 | Quote | N/A | - | D-sub connector | - | - | Direct mounting | ø10 single-action fitting (Ports A and B) (SY5000) | Internal Pilot Specifications | Both sides (2 to 24 stations) | - | IP40 Specifications | 10 | - | - | Connector facing up | - | 25 | ||
405.27 € | 1 | Quote | N/A | - | D-sub connector | - | - | Direct mounting | ø10 single-action fitting (Ports A and B) (SY5000) | Internal Pilot Specifications | Both sides (2 to 24 stations) | - | IP40 Specifications | 12 | - | - | Connector facing up | - | 25 |