Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS5Y3-10SNCN-08B-C6
Part Number
|
---|
SS5Y3-10SNCN-08B-C6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Output Format | Number of Inputs/Outputs | Connector | Mounting Method | Port pipe connection port diameter | Specifications | Applicable valve | P- and E-port entry position | Specified DIN rail length | Option | Number of Valves (pcs) | Common specifications | Piping model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
562.15 € | 1 | Quote | PROFIBUS DP | PNP | 32 (output) | D-sub communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 8 | Negative common | Side ported |
Loading...
Type | Manifold Base | Environment / application specifications | Standard |
---|
This page is 5-Port Solenoid Valve, EX260 Compatible, SY3000/5000/7000 Manifold, part number SS5Y3-10SNCN-08B-C6.
You can find the detail information about specifications and dimensions on part number SS5Y3-10SNCN-08B-C6.
Configure
Basic Attributes
Specified DIN rail length
Type
Communication Protocol
Output Format
Number of Inputs/Outputs
Connector
Mounting Method
Port pipe connection port diameter
Specifications
Applicable valve
P- and E-port entry position
Option
Number of Valves(pcs)
Common specifications
Piping model
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS5Y3-10SDAN-02B-C6 |
SS5Y3-10SDAN-05D-C4D |
SS5Y3-10SDAN-06B-C2 |
SS5Y3-10SNCN-16B-C6D0 |
SS5Y3-10SNDN-07B-C6D |
SS5Y3-10SQA-16B-C6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Communication Protocol | Output Format | Number of Inputs/Outputs | Connector | Mounting Method | Port pipe connection port diameter | Specifications | Applicable valve | P- and E-port entry position | Specified DIN rail length | Option | Number of Valves (pcs) | Common specifications | Piping model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
567.74 € | 1 | Quote | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 2 | Negative common | Side ported | ||
644.97 € | 1 | Quote | EtherCAT | PNP | 32 (output) | M12 communication connector | DIN rail mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | Standard length | No name plate | 5 | Negative common | Side ported | ||
637.40 € | 1 | Quote | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 6 | Negative common | Side ported | ||
721.45 € | 1 | Quote | PROFIBUS DP | PNP | 32 (output) | D-sub communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 16 | Negative common | Side ported | ||
530.92 € | 1 | Quote | PROFIBUS DP | PNP | 16 (output) | D-sub communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | Standard length | No name plate | 7 | Negative common | Side ported | ||
718.18 € | 1 | Quote | DeviceNet (TM) | NPN | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 16 | Positive common | Side ported |