Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SS5Y3-10SQ2F-03D-C6 |
SS5Y3-10SZE4F-09B-C6 |
SS5Y3-10SZE-09F-C6 |
SS5Y3-12SQ-10D |
SS5Y3-12SQ-16B-D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Output Format | Number of Inputs/Outputs | Connector | Mounting Method | Port pipe connection port diameter | Specifications | P- and E-port entry position | Specified DIN rail length | Option | Number of Input Blocks | Number of Valves (pcs) | Piping model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
830.11 € | 1 | 98 Days | DeviceNet (TM) | NPN Sensor Input | 4-point input | M8 | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | D side (2-10 stations) | - | No name plate | 2 | 3 | Side ported | ||
1,640.89 € | 1 | 98 Days | EtherNet/IP (TM) | NPN Sensor Input | 4-point input | M8 | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | Both sides (2 to 24 stations) | - | No name plate | 4 | 9 | Side ported | ||
1,176.40 € | 1 | 98 Days | EtherNet/IP (TM) | - | - | - | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | Both sides (2 to 24 stations) | - | No name plate | N/A | 9 | Side ported | ||
696.29 € | 1 | 98 Days | DeviceNet (TM) | - | - | - | Direct mounting | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | D side (2-10 stations) | - | - | N/A | 10 | Top ported type | ||
825.71 € | 1 | 98 Days | DeviceNet (TM) | - | - | - | DIN rail mounting | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | Both sides (2 to 24 stations) | Standard length | - | N/A | 16 | Top ported type |
Loading...
Type | Manifold Base | Applicable valve | SY3000 | Common specifications | Negative common |
---|---|---|---|---|---|
Environment / application specifications | Standard |
Configure
Basic Attributes
Communication Protocol
Output Format
Number of Inputs/Outputs
Connector
Mounting Method
Port pipe connection port diameter
Specifications
P- and E-port entry position
Specified DIN rail length
Option
Number of Input Blocks
Number of Valves(pcs)
Piping model
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes