Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS5Y3-10T-16B-C4D0
Part Number
|
---|
SS5Y3-10T-16B-C4D0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Port pipe connection port diameter | Specifications | Applicable valve | P- and E-port entry position | Specified DIN rail length | Option | Number of Valves (pcs) | Piping model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
450.74 € | 1 | 98 Days | DIN rail mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 20 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 16 | Side ported |
Loading...
Type | Manifold Base | Environment / application specifications | Standard |
---|
This page is 5-Port Solenoid Valve, Terminal Block Enclosure Compatible, SY3000/5000/7000 Manifold, part number SS5Y3-10T-16B-C4D0.
You can find the detail information about specifications and dimensions on part number SS5Y3-10T-16B-C4D0.
Configure
Basic Attributes
Type
Mounting Method
Port pipe connection port diameter
Specifications
Applicable valve
P- and E-port entry position
Specified DIN rail length
Option
Number of Valves(pcs)
Piping model
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS5Y3-10T-08BS-C6 |
SS5Y3-10T-08U-C4D0 |
SS5Y3-10T-09B-C6 |
SS5Y3-12T-03D |
SS5Y3-12T-04B |
SS5Y3-12T-04D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Method | Port pipe connection port diameter | Specifications | Applicable valve | P- and E-port entry position | Specified DIN rail length | Option | Number of Valves (pcs) | Piping model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
289.40 € | 1 | 98 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | Both sides (2 to 20 stations) | - | No name plate | 8 | Side ported | ||
308.06 € | 1 | 98 Days | DIN rail mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | U side (2-10 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 8 | Side ported | ||
302.79 € | 1 | 98 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 20 stations) | - | No name plate | 9 | Side ported | ||
196.95 € | 1 | 98 Days | Direct mounting | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | - | - | 3 | Top ported type | ||
214.35 € | 1 | 98 Days | Direct mounting | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 20 stations) | - | - | 4 | Top ported type | ||
211.02 € | 1 | 98 Days | Direct mounting | ø8 single-action fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | - | - | 4 | Top ported type |