Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS5Y5-10T-03B-C8
Part Number
|
---|
SS5Y5-10T-03B-C8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Port pipe connection port diameter | Specifications | Applicable valve | P- and E-port entry position | Specified DIN rail length | Option | Number of Valves (pcs) | Piping model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
226.40 € | 1 | Quote | Direct mounting | ⌀8 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY5000 | Both sides (2 to 20 stations) | - | No name plate | 3 | Side ported |
Loading...
Type | Manifold Base | Environment / application specifications | Standard |
---|
This page is 5-Port Solenoid Valve, Terminal Block Enclosure Compatible, SY3000/5000/7000 Manifold, part number SS5Y5-10T-03B-C8.
You can find the detail information about specifications and dimensions on part number SS5Y5-10T-03B-C8.
Configure
Basic Attributes
Specified DIN rail length
Type
Mounting Method
Port pipe connection port diameter
Specifications
Applicable valve
P- and E-port entry position
Option
Number of Valves(pcs)
Piping model
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS5Y3-10T-08U-C4D0 |
SS5Y3-10T-09B-C6 |
SS5Y3-10T-16B-C4D0 |
SS5Y5-10T-03DS-C8 |
SS5Y5-10T-03U-C6 |
SS5Y5-10T-04B-C8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Method | Port pipe connection port diameter | Specifications | Applicable valve | P- and E-port entry position | Specified DIN rail length | Option | Number of Valves (pcs) | Piping model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
308.06 € | 1 | Quote | DIN rail mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | U side (2-10 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 8 | Side ported | ||
302.79 € | 1 | Quote | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 20 stations) | - | No name plate | 9 | Side ported | ||
450.74 € | 1 | Quote | DIN rail mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 20 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 16 | Side ported | ||
225.08 € | 1 | 9 Days | Direct mounting | ⌀8 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY5000 | D side (2-10 stations) | - | No name plate | 3 | Side ported | ||
223.06 € | 1 | 9 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY5000 | U side (2-10 stations) | - | No name plate | 3 | Side ported | ||
247.82 € | 1 | Quote | Direct mounting | ⌀8 Straight one-touch fitting (A, B port)/ ⌀10 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY5000 | Both sides (2 to 20 stations) | - | No name plate | 4 | Side ported |