Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SS5Y3-50F1-03B-N3F
Part Number
|
---|
SS5Y3-50F1-03B-N3F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector | Mounting Method | Port pipe connection port diameter | Specifications | Thread standard | Applicable valve | P- and E-port entry position | Number of Valves (pcs) | Connector output direction | Manifold wiring specifications | Piping model | Number of Pins | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.92 € | 1 | Quote | D-sub connector | Direct mounting | ⌀5/32 "fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Internal pilot | G | SY3000 | Both sides | 3 | Connector facing up | All double wiring | Side ported | 25 poles |
Loading...
Type | Manifold Base | Environment / application specifications | Standard |
---|
This page is 5-Port Solenoid Valve, Plug-in Metal Base, SY3000/5000/7000 Manifold, part number SS5Y3-50F1-03B-N3F.
You can find the detail information about specifications and dimensions on part number SS5Y3-50F1-03B-N3F.
Configure
Basic Attributes
Type
Connector
Mounting Method
Port pipe connection port diameter
Specifications
Thread standard
Applicable valve
P- and E-port entry position
Number of Valves(pcs)
Connector output direction
Manifold wiring specifications
Piping model
Number of Pins
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SS5Y3-50F1-02B-C4F |
SS5Y3-50F1-02B-C6 |
SS5Y3-50F1-02B-C6D0 |
SS5Y3-50F1-03D-01 |
SS5Y3-50F1-03D-01F |
SS5Y3-50F1-03D-C4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector | Mounting Method | Port pipe connection port diameter | Specifications | Thread standard | Applicable valve | P- and E-port entry position | Number of Valves (pcs) | Connector output direction | Manifold wiring specifications | Piping model | Number of Pins |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.90 € | 1 | Quote | D-sub connector | Direct mounting | ⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Internal pilot | G | SY3000 | Both sides | 2 | Connector facing up | All double wiring | Side ported | 25 poles | ||
50.90 € | 1 | Quote | D-sub connector | Direct mounting | ⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Internal pilot | Rc | SY3000 | Both sides | 2 | Connector facing up | All double wiring | Side ported | 25 poles | ||
70.92 € | 1 | Quote | D-sub connector | DIN rail mounting (without DIN rail) | ⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Internal pilot | Rc | SY3000 | Both sides | 2 | Connector facing up | All double wiring | Side ported | 25 poles | ||
59.61 € | 1 | Quote | D-sub connector | Direct mounting | 1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports) | Internal pilot | Rc | SY3000 | D side | 3 | Connector facing up | All double wiring | Side ported | 25 poles | ||
59.61 € | 1 | Quote | D-sub connector | Direct mounting | 1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports) | Internal pilot | G | SY3000 | D side | 3 | Connector facing up | All double wiring | Side ported | 25 poles | ||
63.65 € | 1 | Quote | D-sub connector | Direct mounting | ⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports) | Internal pilot | Rc | SY3000 | D side | 3 | Connector facing up | All double wiring | Side ported | 25 poles |