5-Port Solenoid Valve, SY3000/5000/7000, Sub-Plate / Sub-Plate Parts

5-Port Solenoid Valve, SY3000/5000/7000, Sub-Plate / Sub-Plate Parts
*The product image is for illustration purposes. Please note that they are different from the actual product.

5-port solenoid valve plug-in SY3000 / 5000/7000 series sub-plate and sub-plate parts.

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SY30M-11-1A
SY30M-27-1-W1-01
SY30M-27-1-W1-01F
SY30M-27-1-W1-01N
SY30M-27-1-W1-V01
SY30M-27-1-W1-V01F
SY30M-27-1-W2-01
SY30M-27-1-W2-01F
SY30M-27-1-W2-B01
SY30M-27-1-W3-01
SY30M-27-1-W3-01F
SY30M-27-1-W4-01
SY30M-27-1-W4-01F
SY30M-27-1-W4-B01F
SY30M-27-1-W7-01
SY30M-27-1-W7-01F
SY30M-27-1-WO-01
SY30M-27-1-WO-01F
SY30M-27-1-WO-01N
SY30M-27-1-WO-01T
SY30M-27-1-WO-B01
SY30M-27-1-WO-B01F
SY30M-27-1-WO-B01N
SY30M-27-1-WO-V01F
SY30M-27-1-WO-V01N
SY50M-11-1A
SY50M-27-1-W1-02
SY50M-27-1-W1-02F
SY50M-27-1-W1-02N
SY50M-27-1-W1-B02
SY50M-27-1-W1-V02F
SY50M-27-1-W2-02
SY50M-27-1-W2-02F
SY50M-27-1-W3-02
SY50M-27-1-W3-02F
SY50M-27-1-W3-02N
SY50M-27-1-W4-02
SY50M-27-1-W4-02F
SY50M-27-1-W4-V02
SY50M-27-1-W7-02
SY50M-27-1-W7-02F
SY50M-27-1-W7-V02F
SY50M-27-1-WO-02
SY50M-27-1-WO-02N
SY50M-27-1-WO-B02
SY50M-27-1-WO-B02F
SY50M-27-1-WO-V02
SY50M-27-1-WO-V02F
SY70M-11-1A
SY70M-27-1-W1-03F
SY70M-27-1-W1-B03F
SY70M-27-1-W1-V03F
SY70M-27-1-W2-B03F
SY70M-27-1-W3-03F
SY70M-27-1-W7-B03F
SY70M-27-1-W7-V03F
SY70M-27-1-WO-03
SY70M-27-1-WO-B03F
SY70M-27-1-WO-V03F
SY3000-23-24A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Type Port pipe connection port diameter Thread standard Applicable valve Piping direction Series Manifold wiring specifications

4.02 €

1 4 Days Gasket---SY3000---

60.15 €

1 98 Days Sub-base-1/8RcSY3000Side ported-With M12 connector cable (300 mm)

60.15 €

1 26 Days Sub-base-1/8GSY3000Side ported-With M12 connector cable (300 mm)

60.15 €

1 98 Days Sub-base-1/8NPTSY3000Side ported-With M12 connector cable (300 mm)

60.15 €

1 98 Days Sub-base-1/8RcSY3000Top pipe (1 (P), 5 (EA), 3 (EB) ports are horizontal pipes)-With M12 connector cable (300 mm)

60.15 €

1 98 Days Sub-base-1/8GSY3000Top pipe (1 (P), 5 (EA), 3 (EB) ports are horizontal pipes)-With M12 connector cable (300 mm)

60.85 €

1 98 Days Sub-base-1/8RcSY3000Side ported-With M12 connector cable (500 mm)

60.85 €

1 98 Days Sub-base-1/8GSY3000Side ported-With M12 connector cable (500 mm)

67.73 €

1 98 Days Sub-base-1/8RcSY3000Bottom ported-With M12 connector cable (500 mm)

62.24 €

1 98 Days Sub-base-1/8RcSY3000Side ported-M12 connector with cable (1,000 mm)

62.24 €

1 98 Days Sub-base-1/8GSY3000Side ported-M12 connector with cable (1,000 mm)

65.03 €

1 98 Days Sub-base-1/8RcSY3000Side ported-With M12 connector cable (2000 mm)

65.03 €

1 98 Days Sub-base-1/8GSY3000Side ported-With M12 connector cable (2000 mm)

71.94 €

1 98 Days Sub-base-1/8GSY3000Bottom ported-With M12 connector cable (2000 mm)

72.81 €

1 98 Days Sub-base-1/8RcSY3000Side ported-With M12 connector cable (5,000 mm)

72.81 €

1 98 Days Sub-base-1/8GSY3000Side ported-With M12 connector cable (5,000 mm)

48.23 €

1 98 Days Sub-base-1/8RcSY3000Side ported-M12 connector without cable

48.23 €

1 12 Days --G 1/8--Side portedSY3000Without M12 connector cable

48.23 €

1 26 Days Sub-base-1/8NPTSY3000Side ported-M12 connector without cable

48.23 €

1 98 Days Sub-base-1/8NPTFSY3000Side ported-M12 connector without cable

55.11 €

1 98 Days Sub-base-1/8RcSY3000Bottom ported-M12 connector without cable

55.11 €

1 98 Days Sub-base-1/8GSY3000Bottom ported-M12 connector without cable

55.11 €

1 98 Days Sub-base-1/8NPTSY3000Bottom ported-M12 connector without cable

48.23 €

1 98 Days Sub-base-1/8GSY3000Top pipe (1 (P), 5 (EA), 3 (EB) ports are horizontal pipes)-M12 connector without cable

48.23 €

1 98 Days Sub-base-1/8NPTSY3000Top pipe (1 (P), 5 (EA), 3 (EB) ports are horizontal pipes)-M12 connector without cable

4.18 €

1 39 Days Gasket---SY5000---

65.89 €

1 98 Days Sub-base-1/4RcSY5000Side ported-With M12 connector cable (300 mm)

65.89 €

1 26 Days Sub-base-1/4GSY5000Side ported-With M12 connector cable (300 mm)

65.89 €

1 98 Days Sub-base-1/4NPTSY5000Side ported-With M12 connector cable (300 mm)

72.77 €

1 98 Days Sub-base-1/4RcSY5000Bottom ported-With M12 connector cable (300 mm)

65.89 €

1 98 Days Sub-base-1/4GSY5000Top pipe (1 (P), 5 (EA), 3 (EB) ports are horizontal pipes)-With M12 connector cable (300 mm)

66.60 €

1 98 Days Sub-base-1/4RcSY5000Side ported-With M12 connector cable (500 mm)

66.60 €

1 98 Days Sub-base-1/4GSY5000Side ported-With M12 connector cable (500 mm)

68.00 €

1 26 Days Sub-base-1/4RcSY5000Side ported-M12 connector with cable (1,000 mm)

68.00 €

1 26 Days Sub-base-1/4GSY5000Side ported-M12 connector with cable (1,000 mm)

68.00 €

1 98 Days Sub-base-1/4NPTSY5000Side ported-M12 connector with cable (1,000 mm)

70.79 €

1 98 Days Sub-base-1/4RcSY5000Side ported-With M12 connector cable (2000 mm)

70.79 €

1 98 Days Sub-base-1/4GSY5000Side ported-With M12 connector cable (2000 mm)

70.79 €

1 98 Days Sub-base-1/4RcSY5000Top pipe (1 (P), 5 (EA), 3 (EB) ports are horizontal pipes)-With M12 connector cable (2000 mm)

78.53 €

1 98 Days Sub-base-1/4RcSY5000Side ported-With M12 connector cable (5,000 mm)

78.53 €

1 26 Days Sub-base-1/4GSY5000Side ported-With M12 connector cable (5,000 mm)

78.53 €

1 98 Days Sub-base-1/4GSY5000Top pipe (1 (P), 5 (EA), 3 (EB) ports are horizontal pipes)-With M12 connector cable (5,000 mm)

53.98 €

1 98 Days Sub-base-1/4RcSY5000Side ported-M12 connector without cable

53.98 €

1 98 Days Sub-base-1/4NPTSY5000Side ported-M12 connector without cable

60.85 €

1 98 Days Sub-base-1/4RcSY5000Bottom ported-M12 connector without cable

60.85 €

1 98 Days Sub-base-1/4GSY5000Bottom ported-M12 connector without cable

53.98 €

1 98 Days Sub-base-1/4RcSY5000Top pipe (1 (P), 5 (EA), 3 (EB) ports are horizontal pipes)-M12 connector without cable

53.98 €

1 98 Days Sub-base-1/4GSY5000Top pipe (1 (P), 5 (EA), 3 (EB) ports are horizontal pipes)-M12 connector without cable

8.02 €

1 39 Days Gasket---SY7000---

69.32 €

1 98 Days Sub-base-3/8GSY7000Side ported-With M12 connector cable (300 mm)

77.94 €

1 98 Days Sub-base-3/8GSY7000Bottom ported-With M12 connector cable (300 mm)

69.32 €

1 98 Days Sub-base-3/8GSY7000Top pipe (1 (P), 5 (EA), 3 (EB) ports are horizontal pipes)-With M12 connector cable (300 mm)

78.65 €

1 98 Days Sub-base-3/8GSY7000Bottom ported-With M12 connector cable (500 mm)

71.44 €

1 98 Days Sub-base-3/8GSY7000Side ported-M12 connector with cable (1,000 mm)

90.60 €

1 98 Days Sub-base-3/8GSY7000Bottom ported-With M12 connector cable (5,000 mm)

81.98 €

1 98 Days Sub-base-3/8GSY7000Top pipe (1 (P), 5 (EA), 3 (EB) ports are horizontal pipes)-With M12 connector cable (5,000 mm)

57.40 €

1 26 Days Sub-base-3/8RcSY7000Side ported-M12 connector without cable

66.02 €

1 39 Days Sub-base-3/8GSY7000Bottom ported-M12 connector without cable

57.40 €

1 98 Days Sub-base-3/8GSY7000Top pipe (1 (P), 5 (EA), 3 (EB) ports are horizontal pipes)-M12 connector without cable

3.35 €

1 39 Days Metal Fittings, BracketsSmall cross-head/straight-slot combination pan head screw-M2×32SY3000---

Loading...

Tech Support