Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Type | Port pipe connection port diameter | Rated voltage | Specifications | Thread standard | Applicable valve | Option | Common specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 2 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 3.2 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 4 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 6 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
2.69 € | 1 | Quote | Connection Block/Plate | Port block assembly | M5 x 0.8 screw piping (Ports A and B) | - | Internal pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 1/8 "inch size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 5/32 "inch size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 1/4 "inch size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 2 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 3.2 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 4 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 6 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
2.69 € | 1 | Quote | Connection Block/Plate | Port block assembly | M5 x 0.8 screw piping (Ports A and B) | - | Internal pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 1/8 "inch size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 5/32 "inch size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.24 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 1/4 "inch size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 2 mm size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 3.2 mm size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 4 mm size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 6 mm size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
3.35 € | 1 | Quote | Connection Block/Plate | Port block assembly | M5 x 0.8 screw piping (Ports A and B) | - | External pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 1/8 "inch size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 5/32 "inch size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 1/4 "inch size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Valve mounting screw dropout prevention type | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 2 mm size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 3.2 mm size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 4 mm size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 6 mm size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
3.35 € | 1 | Quote | Connection Block/Plate | Port block assembly | M5 x 0.8 screw piping (Ports A and B) | - | External pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 1/8 "inch size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 5/32 "inch size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
7.90 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 1/4 "inch size one-touch fitting (Ports A and B) | - | External pilot | Rc | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
1.60 € | 1 | Quote | Covers For Lock | Port block assembly | - | - | Internal pilot | - | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
1.60 € | 1 | Quote | Covers For Lock | Port block assembly | - | - | Internal pilot | - | SY3000 | Valve mounting screw dropout prevention type | - | ||
2.02 € | 1 | Quote | Covers For Lock | Port block assembly | - | - | External pilot | - | SY3000 | Standard (No valve mounting screw dropout prevention) | - | ||
2.02 € | 1 | Quote | Covers For Lock | Port block assembly | - | - | External pilot | - | SY3000 | Valve mounting screw dropout prevention type | - | ||
0.32 € | 1 | Quote | Metal Fittings, Brackets | Pilot cover ass'y | - | - | - | - | SY3000 | - | - | ||
4.02 € | 1 | Quote | Connection Block/Plate | Port block assembly | 1/8 threaded piping (Ports A and B) | - | Internal pilot | Rc | SY5000 | Standard (No valve mounting screw dropout prevention) | - | ||
4.02 € | 1 | Quote | Connection Block/Plate | Port block assembly | 1/8 threaded piping (Ports A and B) | - | Internal pilot | G | SY5000 | Standard (No valve mounting screw dropout prevention) | - | ||
4.02 € | 1 | Quote | Connection Block/Plate | Port block assembly | 1/8 threaded piping (Ports A and B) | - | Internal pilot | NPT | SY5000 | Standard (No valve mounting screw dropout prevention) | - | ||
4.02 € | 1 | Quote | Connection Block/Plate | Port block assembly | 1/8 threaded piping (Ports A and B) | - | Internal pilot | NPTF | SY5000 | Standard (No valve mounting screw dropout prevention) | - | ||
4.02 € | 1 | Quote | Connection Block/Plate | Port block assembly | 1/8 threaded piping (Ports A and B) | - | Internal pilot | Rc | SY5000 | Valve mounting screw dropout prevention type | - | ||
4.02 € | 1 | Quote | Connection Block/Plate | Port block assembly | 1/8 threaded piping (Ports A and B) | - | Internal pilot | G | SY5000 | Valve mounting screw dropout prevention type | - | ||
4.02 € | 1 | Quote | Connection Block/Plate | Port block assembly | 1/8 threaded piping (Ports A and B) | - | Internal pilot | NPT | SY5000 | Valve mounting screw dropout prevention type | - | ||
4.02 € | 1 | Quote | Connection Block/Plate | Port block assembly | 1/8 threaded piping (Ports A and B) | - | Internal pilot | NPTF | SY5000 | Valve mounting screw dropout prevention type | - | ||
8.56 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 4 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY5000 | Valve mounting screw dropout prevention type | - | ||
8.56 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 6 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY5000 | Valve mounting screw dropout prevention type | - | ||
8.56 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 8 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY5000 | Valve mounting screw dropout prevention type | - | ||
8.56 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 5/32 "inch size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY5000 | Valve mounting screw dropout prevention type | - | ||
8.56 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 1/4 "inch size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY5000 | Valve mounting screw dropout prevention type | - | ||
8.56 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 5/16 "inch size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY5000 | Valve mounting screw dropout prevention type | - | ||
8.56 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 4 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY5000 | Standard (No valve mounting screw dropout prevention) | - | ||
8.56 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 6 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY5000 | Standard (No valve mounting screw dropout prevention) | - | ||
8.56 € | 1 | 39 Days | Connection Block/Plate | Port block assembly | ⌀ 8 mm size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY5000 | Standard (No valve mounting screw dropout prevention) | - | ||
8.56 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 5/32 "inch size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY5000 | Standard (No valve mounting screw dropout prevention) | - | ||
8.56 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 1/4 "inch size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY5000 | Standard (No valve mounting screw dropout prevention) | - | ||
8.56 € | 1 | Quote | Connection Block/Plate | Port block assembly | ⌀ 5/16 "inch size one-touch fitting (Ports A and B) | - | Internal pilot | Rc | SY5000 | Standard (No valve mounting screw dropout prevention) | - | ||
4.68 € | 1 | Quote | Connection Block/Plate | Port block assembly | 1/8 threaded piping (Ports A and B) | - | External pilot | Rc | SY5000 | Standard (No valve mounting screw dropout prevention) | - | ||
4.68 € | 1 | Quote | Connection Block/Plate | Port block assembly | 1/8 threaded piping (Ports A and B) | - | External pilot | G | SY5000 | Standard (No valve mounting screw dropout prevention) | - | ||
4.68 € | 1 | Quote | Connection Block/Plate | Port block assembly | 1/8 threaded piping (Ports A and B) | - | External pilot | NPT | SY5000 | Standard (No valve mounting screw dropout prevention) | - |
Loading...
Configure
Basic Attributes
Type
Type
Port pipe connection port diameter
Rated voltage
Specifications
Thread standard
Applicable valve
Option
Common specifications
Type
Filter by standard shipping days
Optional Attributes