Timing belt connecting plates / 14M / aluminium / CONCAR

Timing belt connecting plates / 14M / aluminium / CONCAR
[Specifications]
・Material: Aluminum
・Winding nose: no
・Length(mm): 116

Clamping Plates - dimension 14M. Clamping plates - also known as tensioning elements - are used to connect the pulley ends of finite timing belt goods cut by length (PU or neoprene). They are used in applications with linear motion, e.g. with positioning systems or transportation technology.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KP14M40
KP14M55
KP14M85
KP14M115
KP14M170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Belt width
(mm)
Weight
(kg)
Description

52.35 €

1 17 Days 71400.4114M 40

55.98 €

1 3 Days 86550.514M 55

63.98 €

1 3 Days 116850.8614M 85

71.98 €

1 17 Days 1461151.214M 115

86.89 €

1 17 Days 2011701.6514M 170

Loading...

  1. 1

Basic information

Length(mm) 116 Material Aluminum Winding nose no
Standard none

Tech Support