Timing belt connecting plates / 8M / aluminium / CONCAR (Part Numbers)

Timing belt connecting plates / 8M / aluminium / CONCAR
[Specifications]
・Material: Aluminum
・Winding nose: no
・Length(mm): 66

Clamping Plates - dimension 8M, Clamping plates - also known as tensioning elements - are used to connect the pulley ends of finite timing belt goods cut by length (PU or neoprene). They are used in applications with linear motion, e.g. with positioning systems or transportation technology.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KP8M50

Part Number
KP8M50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Belt width
(mm)
Weight
(kg)
Description

24.35 €

1 3 Days 75500.178M 50

Loading...

  1. 1

Basic information

Length(mm) 66 Material Aluminum Winding nose no
Standard none

This page is Timing belt connecting plates / 8M / aluminium / CONCAR , part number KP8M50.
You can find the detail information about specifications and dimensions on part number KP8M50.

Variation of this product

Part Number
KP8M20
KP8M30
KP8M85
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Belt width
(mm)
Weight
(kg)
Description

21.08 €

1 3 Days 45200.18M 20

22.17 €

1 3 Days 55300.128M 30

37.45 €

1 3 Days 110850.258M 85

Tech Support