Timing belt connecting plates / AT5 / aluminium / CONCAR

Timing belt connecting plates / AT5 / aluminium / CONCAR
[Specifications]
・Material: Aluminum
・Winding nose: no
・Length(mm): 41.8

Clamping Plates - dimension AT5. Clamping plates - also known as tensioning elements - are used to connect the pulley ends of finite timing belt goods cut by length (PU or neoprene). They are used in applications with linear motion, e.g. with positioning systems or transportation technology.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KPAT510
KPAT516
KPAT525
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Belt width
(mm)
Weight
(kg)
Description

17.45 €

1 17 Days 29100.02AT5 / 10

17.82 €

1 3 Days 35160.03AT5 / 16

18.17 €

1 3 Days 44250.03AT5 / 25

Loading...

  1. 1

Basic information

Length(mm) 41.8 Material Aluminum Winding nose no
Standard none

Tech Support