Timing belt connecting plates / L / aluminium / CONCAR

Timing belt connecting plates / L / aluminium / CONCAR
[Specifications]
・Material: Aluminum
・Winding nose: no
・Length(mm): 76.6

Clamping Plates - dimension L. Clamping plates - also known as tensioning elements - are used to connect the pulley ends of finite timing belt goods cut by length (PU or neoprene). They are used in applications with linear motion, e.g. with positioning systems or transportation technology.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KPL050

Part Number
KPL050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.08 €

1 17 Days

Loading...

  1. 1

Basic information

Length(mm) 76.6 Width(mm) 39 Belt width(mm) 12.7
Material Aluminum Winding nose no Standard none
Weight(kg) 0.104 Description L 050

This page is Timing belt connecting plates / L / aluminium / CONCAR , part number KPL050.
You can find the detail information about specifications and dimensions on part number KPL050.

Tech Support