Manufacturer part number: KPT516
Brand: CONCAR
Price: 15.98 €
Delivery time: 3 Days
Length: 41.8 mm
Width: 35 mm
Belt width: 16 mm
Weight: 0.03 kg
Description: T5 / 16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KPT516
Material | Aluminum | Winding nose | no | Standard | none |
---|
This page is Timing belt connecting plates / T5 / aluminium / CONCAR , part number KPT516.
You can find the detail information about specifications and dimensions on part number KPT516.
Part Number |
---|
KPT510 |
KPT525 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | Width (mm) | Belt width (mm) | Weight (kg) | Description |
---|---|---|---|---|---|---|---|---|---|
15.26 € | 1 | 3 Days | 41.8 | 29 | 10 | 0.03 | T5 / 10 | ||
17.08 € | 1 | 3 Days | 41.65 | 44 | 25 | 0.04 | T5 / 25 |