Timing belt connecting plates / XL / aluminium / CONCAR

Timing belt connecting plates / XL / aluminium / CONCAR
[Specifications]
・Material: Aluminum
・Winding nose: no
・Length(mm): 42.5

Clamping Plates - dimension XL. Clamping plates - also known as tensioning elements - are used to connect the pulley ends of finite timing belt goods cut by length (PU or neoprene). They are used in applications with linear motion, e.g. with positioning systems or transportation technology.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KPXL037
KPXL050
KPXL075
KPXL100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Belt width
(mm)
Weight
(kg)
Description

19.26 €

1 17 Days 28.59.530.025XL 037

23.26 €

1 17 Days 3212.70.027XL 050

26.89 €

1 17 Days 3819.050.032XL 075

32.35 €

1 17 Days 4525.40.038XL 100

Loading...

  1. 1

Basic information

Length(mm) 42.5 Material Aluminum Winding nose no
Standard none

Tech Support