Timing belts / AT10 / PUR / steel / CONCAR (GK05000016)

Timing belts / AT10 / PUR / steel / CONCAR  GK05000016

Product Details:

Manufacturer part number: GK05000016

Brand: CONCAR

Price: 22.03

Delivery time: 3 Days


Technical Data:

Effective length: 500 mm

Width: 16 mm

Number of teeth: 50

Weight: 0.047 kg

Description: 16 AT10 500


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GK05000016

Part Number
GK05000016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

22.03 €

1 3 Days 50016500.04716 AT10 500

Loading...

  1. 1

Basic information

Height(mm) 4.5 Material Polyurethane Division(mm) 10
Tension cord Steel Winding nose no Standard DIN 7721

This page is Timing belts / AT10 / PUR / steel / CONCAR , part number GK05000016.
You can find the detail information about specifications and dimensions on part number GK05000016.

Variation of this product

Part Number
GK03700032
GK03700050
GK03700075
GK05000025
GK05000032
GK05000050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

37.41 €

1 3 Days 37032370.0732 AT10 370

55.89 €

1 3 Days 37050370.10950 AT10 370

84.06 €

1 3 Days 37075370.16475 AT10 370

32.08 €

1 3 Days 50025500.07425 AT10 500

39.32 €

1 3 Days 50032500.09432 AT10 500

58.86 €

1 3 Days 50050500.14850 AT10 500

Tech Support