Timing belts / AT5 / PUR / steel / CONCAR / DIN 7721 (Part Numbers)

Timing belts / AT5 / PUR / steel / CONCAR / DIN 7721
[Specifications]
・Material: Polyurethane
・Height(mm): 2.7
・Division(mm): 5
・Tension cord: Steel
・Standard: DIN 7721

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GJ02250006
GJ02250008
GJ02250010
GJ02250012
GJ02250016
GJ02250020
GJ02250025
GJ02550006
GJ02550008
GJ02550010
GJ02550012
GJ02550016
GJ02550020
GJ02550025
GJ02750006
GJ02750008
GJ02750010
GJ02750012
GJ02750016
GJ02750020
GJ02750025
GJ02800006
GJ02800008
GJ02800010
GJ02800012
GJ02800016
GJ02800020
GJ02800025
GJ03000006
GJ03000008
GJ03000010
GJ03000012
GJ03000016
GJ03000020
GJ03000025
GJ03300006
GJ03300008
GJ03300010
GJ03300012
GJ03300016
GJ03300020
GJ03300025
GJ03400006
GJ03400008
GJ03400010
GJ03400012
GJ03400016
GJ03400020
GJ03400025
GJ03750006
GJ03750008
GJ03750010
GJ03750012
GJ03750016
GJ03750020
GJ03750025
GJ03900006
GJ03900008
GJ03900010
GJ03900012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

7.05 €

1 3 Days 2256450.0046 AT5 225

8.89 €

1 3 Days 2258450.0068 AT5 225

10.60 €

1 3 Days 22510450.00710 AT5 225

11.96 €

1 3 Days 22512450.00912 AT5 225

14.77 €

1 3 Days 22516450.01216 AT5 225

17.44 €

1 3 Days 22520450.01420 AT5 225

20.25 €

1 3 Days 22525450.01825 AT5 225

7.40 €

1 3 Days 2556510.0056 AT5 255

9.17 €

1 3 Days 2558510.0078 AT5 255

10.94 €

1 3 Days 25510510.00810 AT5 255

12.24 €

1 3 Days 25512510.0112 AT5 255

15.65 €

1 3 Days 25516510.01316 AT5 255

18.26 €

1 3 Days 25520510.01620 AT5 255

21.27 €

1 3 Days 25525510.0225 AT5 255

7.54 €

1 3 Days 2756550.0056 AT5 275

9.50 €

1 3 Days 2758550.0078 AT5 275

11.33 €

1 3 Days 27510550.00910 AT5 275

12.86 €

1 3 Days 27512550.01112 AT5 275

16.12 €

1 3 Days 27516550.01416 AT5 275

18.60 €

1 3 Days 27520550.01820 AT5 275

21.95 €

1 3 Days 27525550.02225 AT5 275

7.60 €

1 3 Days 2806560.0056 AT5 280

9.60 €

1 3 Days 2808560.0078 AT5 280

11.40 €

1 3 Days 28010560.00910 AT5 280

13.00 €

1 3 Days 28012560.01112 AT5 280

16.36 €

1 3 Days 28016560.01416 AT5 280

18.84 €

1 3 Days 28020560.01820 AT5 280

22.23 €

1 3 Days 28025560.02225 AT5 280

8.09 €

1 3 Days 3006600.0066 AT5 300

9.99 €

1 3 Days 3008600.0088 AT5 300

11.96 €

1 3 Days 30010600.0110 AT5 300

13.36 €

1 3 Days 30012600.01212 AT5 300

16.89 €

1 3 Days 30016600.01516 AT5 300

19.64 €

1 3 Days 30020600.01920 AT5 300

22.99 €

1 3 Days 30025600.02425 AT5 300

8.09 €

1 3 Days 3306660.0066 AT5 330

10.32 €

1 3 Days 3308660.0088 AT5 330

12.10 €

1 3 Days 33010660.01110 AT5 330

13.82 €

1 3 Days 33012660.01312 AT5 330

17.30 €

1 3 Days 33016660.01716 AT5 330

20.17 €

1 3 Days 33020660.02120 AT5 330

23.76 €

1 3 Days 33025660.02625 AT5 330

8.09 €

1 3 Days 3406680.0076 AT5 340

10.32 €

1 3 Days 3408680.0098 AT5 340

12.10 €

1 3 Days 34010680.01110 AT5 340

13.82 €

1 3 Days 34012680.01312 AT5 340

17.30 €

1 3 Days 34016680.01716 AT5 340

20.17 €

1 3 Days 34020680.02220 AT5 340

23.76 €

1 3 Days 34025680.02725 AT5 340

8.43 €

1 3 Days 3756750.0076 AT5 375

10.60 €

1 3 Days 3758750.018 AT5 375

12.79 €

1 3 Days 37510750.01210 AT5 375

14.16 €

1 3 Days 37512750.01412 AT5 375

17.79 €

1 3 Days 37516750.01916 AT5 375

20.86 €

1 3 Days 37520750.02420 AT5 375

24.28 €

1 3 Days 37525750.0325 AT5 375

8.43 €

1 3 Days 3906780.0076 AT5 390

10.74 €

1 3 Days 3908780.018 AT5 390

12.86 €

1 3 Days 39010780.01210 AT5 390

14.24 €

1 3 Days 39012780.01512 AT5 390

Loading...

Basic information

Height(mm) 2.7 Material Polyurethane Division(mm) 5
Tension cord Steel Winding nose no Standard DIN 7721

Tech Support