Double toothed timing belt / DS14M / CR (Neoprene) / glass fibre / CONCAR (G41D141400055)

Double toothed timing belt / DS14M / CR (Neoprene) / glass fibre / CONCAR  G41D141400055

Product Details:

Manufacturer part number: G41D141400055

Brand: CONCAR

Price: 807.90

Delivery time: 3 Days


Technical Data:

Effective length: 1400 mm

Width: 55 mm

Number of teeth: 100

Weight: 0.785 kg

Description: 550 - DS14M - 1400


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G41D141400055

Part Number
G41D141400055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

807.90 €

1 3 Days 1400551000.785550 - DS14M - 1400

Loading...

  1. 1

Basic information

Height(mm) 13.4 Material Neoprene Division(mm) 14
Tension cord Glass fiber Winding nose no

This page is Double toothed timing belt / DS14M / CR (Neoprene) / glass fibre / CONCAR , part number G41D141400055.
You can find the detail information about specifications and dimensions on part number G41D141400055.

Variation of this product

Part Number
G41D141400040
G41D141400085
G41D141400115
G41D141400170
G41D141540025
G41D141540040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

585.40 €

1 3 Days 1400401000.571400 - DS14M - 1400

1,248.15 €

1 3 Days 1400851001.214850 - DS14M - 1400

1,685.88 €

1 3 Days 14001151001.6421150 - DS14M - 1400

2,488.77 €

1 3 Days 14001701002.4281700 - DS14M - 1400

381.43 €

1 3 Days 1540251100.393250 - DS14M - 1540

610.32 €

1 3 Days 1540401100.628400 - DS14M - 1540

Tech Support