Double toothed timing belt / DS5M / CR (Neoprene) / glass fibre / CONCAR (Part Numbers)

Double toothed timing belt / DS5M / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 5
・Height(mm): 4.6

Timing Belts - dimension DS 5M. STS SuperTorque timing belts are used for applications with very high standards with regard to power transfer, running properties and drive precision. The glass fibre tension members, which are coiled in a screw shape, guarantee good tensile strength and flexural properties. A tough, very hard-wearing nylon fabric covers the cogging and protects the cogs against wear. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G41D050400009
G41D050400015
G41D050400025
G41D050425009
G41D050425015
G41D050425025
G41D050435009
G41D050435015
G41D050435025
G41D050450009
G41D050450015
G41D050450025
G41D050475009
G41D050475015
G41D050475025
G41D050500009
G41D050500015
G41D050500025
G41D050520009
G41D050520015
G41D050520025
G41D050525009
G41D050525015
G41D050525025
G41D050550009
G41D050550015
G41D050550025
G41D050560009
G41D050560015
G41D050560025
G41D050575009
G41D050575025
G41D050600009
G41D050600015
G41D050600025
G41D050650009
G41D050650015
G41D050650025
G41D050665009
G41D050665015
G41D050665025
G41D050670009
G41D050670015
G41D050670025
G41D050675009
G41D050675015
G41D050675025
G41D050700009
G41D050700015
G41D050700025
G41D050725009
G41D050725015
G41D050725025
G41D050730009
G41D050730015
G41D050730025
G41D050740009
G41D050740015
G41D050740025
G41D050750009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

30.73 €

1 3 Days 4009800.01490 - DS5M - 400

44.49 €

1 3 Days 40015800.023150 - DS5M - 400

67.29 €

1 3 Days 40025800.038250 - DS5M - 400

31.83 €

1 3 Days 4259850.01590 - DS5M - 425

45.05 €

1 3 Days 42515850.024150 - DS5M - 425

68.40 €

1 3 Days 42525850.04250 - DS5M - 425

33.83 €

1 3 Days 4359870.01590 - DS5M - 435

48.77 €

1 3 Days 43515870.025150 - DS5M - 435

73.22 €

1 3 Days 43525870.041250 - DS5M - 435

35.65 €

1 3 Days 4509900.01690 - DS5M - 450

51.62 €

1 3 Days 45015900.027150 - DS5M - 450

77.06 €

1 3 Days 45025900.044250 - DS5M - 450

36.73 €

1 3 Days 4759950.01690 - DS5M - 475

53.63 €

1 3 Days 47515950.027150 - DS5M - 475

78.25 €

1 3 Days 47525950.045250 - DS5M - 475

37.11 €

1 3 Days 50091000.017090 - DS5M - 500

54.72 €

1 3 Days 500151000.029150 - DS5M - 500

80.72 €

1 3 Days 500251000.048250 - DS5M - 500

38.01 €

1 3 Days 52091040.01890 - DS5M - 520

55.97 €

1 3 Days 520151040.03150 - DS5M - 520

82.62 €

1 3 Days 520251040.049250 - DS5M - 520

38.01 €

1 3 Days 52591050.018090 - DS5M - 525

55.97 €

1 3 Days 525151050.03150 - DS5M - 525

82.62 €

1 3 Days 525251050.05250 - DS5M - 525

38.28 €

1 3 Days 55091100.01990 - DS5M - 550

57.08 €

1 3 Days 550151100.031150 - DS5M - 550

85.35 €

1 3 Days 550251100.052250 - DS5M - 550

38.38 €

1 3 Days 56091120.019090 - DS5M - 560

52.69 €

1 3 Days 560151120.032150 - DS5M - 560

86.17 €

1 3 Days 560251120.053250 - DS5M - 560

39.01 €

1 3 Days 57591150.0290 - DS5M - 575

87.09 €

1 3 Days 575251150.055250 - DS5M - 575

39.67 €

1 3 Days 60091200.02190 - DS5M - 600

60.18 €

1 3 Days 600151200.034150 - DS5M - 600

89.45 €

1 3 Days 600251200.057250 - DS5M - 600

42.39 €

1 3 Days 65091300.02290 - DS5M - 650

63.19 €

1 3 Days 650151300.037150 - DS5M - 650

95.11 €

1 3 Days 650251300.062250 - DS5M - 650

43.31 €

1 3 Days 66591330.023090 - DS5M - 665

64.56 €

1 3 Days 665151330.038150 - DS5M - 665

95.39 €

1 3 Days 665251330.063250 - DS5M - 665

43.31 €

1 3 Days 67091340.023090 - DS5M - 670

64.56 €

1 3 Days 670151340.038150 - DS5M - 670

95.39 €

1 3 Days 670251340.064250 - DS5M - 670

43.42 €

1 3 Days 67591350.023090 - DS5M - 675

64.75 €

1 3 Days 675151350.038150 - DS5M - 675

95.67 €

1 3 Days 675251350.064250 - DS5M - 675

43.68 €

1 3 Days 70091400.024090 - DS5M - 700

65.19 €

1 3 Days 700151400.04150 - DS5M - 700

97.02 €

1 3 Days 700251400.067250 - DS5M - 700

44.44 €

1 3 Days 72591450.025090 - DS5M - 725

66.39 €

1 3 Days 725151450.041150 - DS5M - 725

98.12 €

1 3 Days 725251450.069250 - DS5M - 725

44.44 €

1 3 Days 73091460.025090 - DS5M - 730

66.39 €

1 3 Days 730151460.042150 - DS5M - 730

98.12 €

1 3 Days 730251460.069250 - DS5M - 730

44.49 €

1 3 Days 74091480.025090 - DS5M - 740

67.14 €

1 3 Days 740151480.042150 - DS5M - 740

98.57 €

1 3 Days 740251480.07250 - DS5M - 740

44.75 €

1 3 Days 75091500.026090 - DS5M - 750

Loading...

Basic information

Height(mm) 4.6 Material Neoprene Division(mm) 5
Tension cord Glass fiber Winding nose no

Tech Support