Double toothed timing belt / DXL / CR (Neoprene) / glass fibre / CONCAR / ISO 5296

Double toothed timing belt / DXL / CR (Neoprene) / glass fibre / CONCAR / ISO 5296
[Specifications]
・Material: Neoprene
・Tension cord: Glass
・Winding nose: no
・Standard: DIN 5296
・Division(mm): 5.08
・Height(mm): 3.05

Timing Belts - dimension DXL. Synchronous belts with classic, trapezoid cogging offer a maintenance-free, low-cost alternative to standard drives such as chains and gears. Currently, applications range from small drives (computer printers) to heavy machine drives (oil pumps, etc.).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GO01200025
GO01200031
GO01200037
GO01300025
GO01300031
GO01300037
GO01400025
GO01400031
GO01400037
GO01500025
GO01500031
GO01500037
GO01560025
GO01560031
GO01560037
GO01600025
GO01600031
GO01600037
GO01620025
GO01620031
GO01620037
GO01640025
GO01640031
GO01640037
GO01660025
GO01660031
GO01660037
GO01680025
GO01680031
GO01680037
GO01700025
GO01700031
GO01700037
GO01720025
GO01720031
GO01720037
GO01740025
GO01740031
GO01740037
GO01760025
GO01760031
GO01760037
GO01780025
GO01780031
GO01780037
GO01800025
GO01800031
GO01800037
GO01820025
GO01820031
GO01820037
GO01840025
GO01840031
GO01840037
GO01880025
GO01880031
GO01880037
GO01900025
GO01900031
GO01900037
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Effective length
(inch)
Width
(mm)
Width
(inch)
Number of teeth Weight
(kg)
Description

14.97 €

1 3 Days 304.8126.351/4600.004120 DXL 025

24.57 €

1 3 Days 304.8127.945/16600.006120 DXL 031

28.51 €

1 3 Days 304.8129.533/8600.007120 DXL 037

15.74 €

1 3 Days 330.2136.351/4650.005130 DXL 025

24.57 €

1 3 Days 330.2137.945/16650.006130 DXL 031

28.51 €

1 3 Days 330.2139.533/8650.008130 DXL 037

17.05 €

1 3 Days 355.6146.351/4700.005140 DXL 025

24.57 €

1 3 Days 355.6147.945/16700.007140 DXL 031

28.51 €

1 3 Days 355.6149.533/8700.008140 DXL 037

9.68 €

1 3 Days 381156.351/4750.006150 DXL 025

13.36 €

1 3 Days 381157.945/16750.007150 DXL 031

15.43 €

1 3 Days 381159.533/8750.009150 DXL 037

12.27 €

1 3 Days 396.2415.66.351/4780.006156 DXL 025

13.36 €

1 3 Days 396.2415.67.945/16780.007156 DXL 031

15.43 €

1 3 Days 396.2415.69.533/8780.009156 DXL 037

12.27 €

1 3 Days 406.4166.351/4800.006160 DXL 025

13.36 €

1 3 Days 406.4167.945/16800.007160 DXL 031

15.43 €

1 3 Days 406.4169.533/8800.009160 DXL 037

12.40 €

1 3 Days 411.4816.26.351/4810.006162 DXL 025

13.74 €

1 3 Days 411.4816.27.945/16810.008162 DXL 031

15.66 €

1 3 Days 411.4816.29.533/8810.009162 DXL 037

12.40 €

1 3 Days 416.5616.46.351/4820.006164 DXL 025

13.74 €

1 3 Days 416.5616.47.945/16820.008164 DXL 031

15.66 €

1 3 Days 416.5616.49.533/8820.01164 DXL 037

12.40 €

1 3 Days 421.6416.66.351/4830.006166 DXL 025

13.74 €

1 3 Days 421.6416.67.945/16830.008166 DXL 031

15.66 €

1 3 Days 421.6416.69.533/8830.01166 DXL 037

12.40 €

1 3 Days 426.7216.86.351/4840.006168 DXL 025

13.74 €

1 3 Days 426.7216.87.945/16840.008168 DXL 031

15.66 €

1 3 Days 426.7216.89.533/8840.01168 DXL 037

12.40 €

1 3 Days 431.8176.351/4850.006170 DXL 025

13.74 €

1 3 Days 431.8177.945/16850.008170 DXL 031

15.66 €

1 3 Days 431.8179.533/8850.01170 DXL 037

12.62 €

1 3 Days 436.8817.26.351/4860.006172 DXL 025

14.57 €

1 3 Days 436.8817.27.945/16860.008172 DXL 031

15.74 €

1 3 Days 436.8817.29.533/8860.01172 DXL 037

12.62 €

1 3 Days 441.9617.46.351/4870.007174 DXL 025

14.57 €

1 3 Days 441.9617.47.945/16870.008174 DXL 031

15.74 €

1 3 Days 441.9617.49.533/8870.01174 DXL 037

12.62 €

1 3 Days 447.0417.66.351/4880.007176 DXL 025

14.57 €

1 3 Days 447.0417.67.945/16880.008176 DXL 031

15.74 €

1 3 Days 447.0417.69.533/8880.01176 DXL 037

12.62 €

1 3 Days 452.1217.86.351/4890.007178 DXL 025

14.57 €

1 3 Days 452.1217.87.945/16890.008178 DXL 031

15.74 €

1 3 Days 452.1217.89.533/8890.01178 DXL 037

12.62 €

1 3 Days 457.2186.351/4900.007180 DXL 025

14.57 €

1 3 Days 457.2187.945/16900.008180 DXL 031

15.74 €

1 3 Days 457.2189.533/8900.011180 DXL 037

12.85 €

1 3 Days 462.2818.26.351/4910.007182 DXL 025

14.64 €

1 3 Days 462.2818.27.945/16910.009182 DXL 031

16.43 €

1 3 Days 462.2818.29.533/8910.011182 DXL 037

12.85 €

1 3 Days 467.3618.46.351/4920.007184 DXL 025

14.64 €

1 3 Days 467.3618.47.945/16920.009184 DXL 031

16.43 €

1 3 Days 467.3618.49.533/8920.011184 DXL 037

12.85 €

1 3 Days 477.5218.86.351/4940.007188 DXL 025

14.64 €

1 3 Days 477.5218.87.945/16940.009188 DXL 031

16.43 €

1 3 Days 477.5218.89.533/8940.011188 DXL 037

12.85 €

1 3 Days 482.6196.351/4950.007190 DXL 025

14.64 €

1 3 Days 482.6197.945/16950.009190 DXL 031

16.43 €

1 3 Days 482.6199.533/8950.011190 DXL 037

Loading...

Basic information

Height(mm) 3.05 Material Neoprene Division(mm) 5.08
Tension cord Glass Winding nose no Standard DIN 5296
Additional description Toothed belt imperial

Tech Support