Timing belts / H / PUR / steel / CONCAR

Timing belts / H / PUR / steel / CONCAR
[Specifications]
・Material: Polyurethane
・Tension cord: Steel
・Winding nose: no
・Division(mm): 12.7
・Height(mm): 4.3

Timing Belts - dimension H-PU. PU timing belts are extremely resilient timing belts which are used for example in synchronous conveyance systems, for controlling linear motion or in drive and transport systems. They are designed for high shock loads, since they have a particularly high breaking strength. The expansion of a PU timing belt with steel tension members is very low; the belt tension remains almost constant. ConCar offers these belts from stock in all standard profiles. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GDU02300075
GDU02300100
GDU02300150
GDU02300200
GDU02300300
GDU02400075
GDU02400100
GDU02400150
GDU02400200
GDU02400300
GDU02700075
GDU02700100
GDU02700150
GDU02700200
GDU02700300
GDU03000075
GDU03000100
GDU03000150
GDU03000200
GDU03000300
GDU03300075
GDU03300100
GDU03300150
GDU03300200
GDU03300300
GDU03600075
GDU03600100
GDU03600150
GDU03600200
GDU03600300
GDU03900075
GDU03900100
GDU03900150
GDU03900200
GDU03900300
GDU04200075
GDU04200100
GDU04200150
GDU04200200
GDU04200300
GDU04500075
GDU04500100
GDU04500150
GDU04500200
GDU04500300
GDU04800075
GDU04800100
GDU04800150
GDU04800200
GDU04800300
GDU05100075
GDU05100100
GDU05100150
GDU05100200
GDU05100300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Effective length
(inch)
Width
(mm)
Width
(inch)
Number of teeth Weight
(kg)
Description

24.00 €

1 3 Days 584.22319.053/4460.129230 H-PU - 075

26.79 €

1 3 Days 584.22325.41460.167230 H-PU - 100

40.22 €

1 3 Days 584.22338.11 1/2460.244230 H-PU - 150

53.66 €

1 3 Days 584.22350.82460.328230 H-PU - 200

80.29 €

1 3 Days 584.22376.23460.488230 H-PU - 300

24.00 €

1 3 Days 609.62419.053/4480.134240 H-PU - 075

26.79 €

1 3 Days 609.62425.41480.174240 H-PU - 100

40.22 €

1 3 Days 609.62438.11 1/2480.255240 H-PU - 150

53.66 €

1 3 Days 609.62450.82480.342240 H-PU - 200

80.29 €

1 3 Days 609.62476.23480.51240 H-PU - 300

25.10 €

1 3 Days 685.82719.053/4540.151270 H-PU - 075

27.90 €

1 3 Days 685.82725.41540.196270 H-PU - 100

41.78 €

1 3 Days 685.82738.11 1/2540.287270 H-PU - 150

55.75 €

1 3 Days 685.82750.82540.385270 H-PU - 200

83.69 €

1 3 Days 685.82776.23540.573270 H-PU - 300

26.10 €

1 3 Days 7623019.053/4600.168300 H-PU - 075

29.27 €

1 3 Days 7623025.41600.218300 H-PU - 100

43.77 €

1 3 Days 7623038.11 1/2600.319300 H-PU - 150

58.29 €

1 3 Days 7623050.82600.427300 H-PU - 200

87.41 €

1 3 Days 7623076.23600.637300 H-PU - 300

29.05 €

1 3 Days 838.23319.053/4660.184330 H-PU - 075

32.48 €

1 3 Days 838.23325.41660.24330 H-PU - 100

48.55 €

1 3 Days 838.23338.11 1/2660.35330 H-PU - 150

64.79 €

1 3 Days 838.23350.82660.47330 H-PU - 200

97.04 €

1 3 Days 838.23376.23660.701330 H-PU - 300

33.64 €

1 3 Days 914.43619.053/4720.201360 H-PU - 075

37.61 €

1 3 Days 914.43625.41720.262360 H-PU - 100

56.43 €

1 3 Days 914.43638.11 1/2720.382360 H-PU - 150

75.17 €

1 3 Days 914.43650.82720.513360 H-PU - 200

112.71 €

1 3 Days 914.43676.23720.764360 H-PU - 300

38.53 €

1 3 Days 990.63919.053/4780.218390 H-PU - 075

43.01 €

1 3 Days 990.63925.41780.283390 H-PU - 100

64.47 €

1 3 Days 990.63938.11 1/2780.414390 H-PU - 150

85.83 €

1 3 Days 990.63950.82780.556390 H-PU - 200

128.92 €

1 3 Days 990.63976.23780.828390 H-PU - 300

39.06 €

1 3 Days 1066.84219.053/4840.235420 H-PU - 075

43.56 €

1 3 Days 1066.84225.41840.305420 H-PU - 100

65.34 €

1 3 Days 1066.84238.11 1/2840.446420 H-PU - 150

87.12 €

1 3 Days 1066.84250.82840.598420 H-PU - 200

130.40 €

1 3 Days 1066.84276.23840.892420 H-PU - 300

40.22 €

1 3 Days 11434519.053/4900.251450 H-PU - 075

44.81 €

1 3 Days 11434525.41900.327450 H-PU - 100

67.10 €

1 3 Days 11434538.11 1/2900.478450 H-PU - 150

89.53 €

1 3 Days 11434550.82900.641450 H-PU - 200

134.17 €

1 3 Days 11434576.23900.956450 H-PU - 300

41.50 €

1 3 Days 1219.24819.053/4960.268480 H-PU - 075

46.30 €

1 3 Days 1219.24825.41960.349480 H-PU - 100

69.42 €

1 3 Days 1219.24838.11 1/2960.51480 H-PU - 150

92.49 €

1 3 Days 1219.24850.82960.684480 H-PU - 200

138.70 €

1 3 Days 1219.24876.23961.019480 H-PU - 300

47.12 €

1 3 Days 1295.45119.053/41020.285510 H-PU - 075

52.60 €

1 3 Days 1295.45125.411020.37510 H-PU - 100

78.92 €

1 3 Days 1295.45138.11 1/21020.541510 H-PU - 150

105.14 €

1 3 Days 1295.45150.821020.727510 H-PU - 200

157.42 €

1 3 Days 1295.45176.231021.083510 H-PU - 300

Loading...

  1. 1

Basic information

Height(mm) 4.3 Material Polyurethane Division(mm) 12.7
Tension cord Steel Winding nose no Standard none
Additional description PU Toothed belt imperial

Tech Support