Timing belts / L / PUR / steel / CONCAR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GCU00860050
GCU00860075
GCU00860100
GCU01240050
GCU01240075
GCU01240100
GCU01500050
GCU01500075
GCU01500100
GCU01730050
GCU01730075
GCU01730100
GCU01870050
GCU01870075
GCU01870100
GCU02020050
GCU02020075
GCU02020100
GCU02100050
GCU02100075
GCU02100100
GCU02250050
GCU02250075
GCU02250100
GCU02400050
GCU02400075
GCU02400100
GCU02550050
GCU02550075
GCU02550100
GCU02700050
GCU02700075
GCU02700100
GCU02850050
GCU02850075
GCU02850100
GCU03000050
GCU03000075
GCU03000100
GCU03220050
GCU03220075
GCU03220100
GCU03450050
GCU03450075
GCU03450100
GCU03670050
GCU03670075
GCU03670100
GCU03900050
GCU03900075
GCU03900100
GCU04200050
GCU04200075
GCU04200100
GCU04500050
GCU04500075
GCU04500100
GCU04800050
GCU04800075
GCU04800100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Effective length
(inch)
Width
(mm)
Width
(inch)
Number of teeth Weight
(kg)
Description

13.54 €

1 3 Days 218.448.612.71/2230.0186 L-PU - 050

17.91 €

1 3 Days 218.448.619.053/4230.01586 L-PU - 075

22.70 €

1 3 Days 218.448.625.41230.0286 L-PU - 100

13.54 €

1 3 Days 314.9612.412.71/2330.014124 L-PU - 050

17.91 €

1 3 Days 314.9612.419.053/4330.022124 L-PU - 075

22.70 €

1 3 Days 314.9612.425.41330.029124 L-PU - 100

13.69 €

1 3 Days 3811512.71/2400.017150 L-PU - 050

18.46 €

1 3 Days 3811519.053/4400.027150 L-PU - 075

23.04 €

1 3 Days 3811525.41400.035150 L-PU - 100

14.50 €

1 3 Days 439.4217.312.71/2460.02173 L-PU - 050

19.49 €

1 3 Days 439.4217.319.053/4460.031173 L-PU - 075

24.35 €

1 3 Days 439.4217.325.41460.04173 L-PU - 100

14.98 €

1 3 Days 474.9818.712.71/2500.022187 L-PU - 050

20.05 €

1 3 Days 474.9818.719.053/4500.033187 L-PU - 075

25.17 €

1 3 Days 474.9818.725.41500.043187 L-PU - 100

15.59 €

1 3 Days 513.0820.212.71/2540.023202 L-PU - 050

20.99 €

1 3 Days 513.0820.219.053/4540.036202 L-PU - 075

26.35 €

1 3 Days 513.0820.225.41540.047202 L-PU - 100

15.59 €

1 3 Days 533.42112.71/2560.024210 L-PU - 050

20.99 €

1 3 Days 533.42119.053/4560.037210 L-PU - 075

26.35 €

1 3 Days 533.42125.41560.049210 L-PU - 100

16.46 €

1 3 Days 571.522.512.71/2600.026225 L-PU - 050

22.09 €

1 3 Days 571.522.519.053/4600.04225 L-PU - 075

27.77 €

1 3 Days 571.522.525.41600.052225 L-PU - 100

16.55 €

1 3 Days 609.62412.71/2640.028240 L-PU - 050

22.23 €

1 3 Days 609.62419.053/4640.043240 L-PU - 075

27.90 €

1 3 Days 609.62425.41640.055240 L-PU - 100

16.65 €

1 3 Days 647.725.512.71/2680.029255 L-PU - 050

22.37 €

1 3 Days 647.725.519.053/4680.045255 L-PU - 075

28.14 €

1 3 Days 647.725.525.41680.059255 L-PU - 100

17.30 €

1 3 Days 685.82712.71/2720.031270 L-PU - 050

23.14 €

1 3 Days 685.82719.053/4720.048270 L-PU - 075

29.27 €

1 3 Days 685.82725.41720.062270 L-PU - 100

17.64 €

1 3 Days 723.928.512.71/2760.033285 L-PU - 050

23.76 €

1 3 Days 723.928.519.053/4760.051285 L-PU - 075

29.67 €

1 3 Days 723.928.525.41760.066285 L-PU - 100

17.91 €

1 3 Days 7623012.71/2800.035300 L-PU - 050

24.28 €

1 3 Days 7623019.053/4800.053300 L-PU - 075

30.44 €

1 3 Days 7623025.41800.069300 L-PU - 100

20.17 €

1 3 Days 817.8832.212.71/2860.037322 L-PU - 050

26.79 €

1 3 Days 817.8832.219.053/4860.057322 L-PU - 075

33.64 €

1 3 Days 817.8832.225.41860.075322 L-PU - 100

21.95 €

1 3 Days 876.334.512.71/2920.04345 L-PU - 050

29.38 €

1 3 Days 876.334.519.053/4920.061345 L-PU - 075

37.00 €

1 3 Days 876.334.525.41920.08345 L-PU - 100

24.00 €

1 3 Days 932.1836.712.71/2980.042367 L-PU - 050

32.30 €

1 3 Days 932.1836.719.053/4980.065367 L-PU - 075

40.60 €

1 3 Days 932.1836.725.41980.085367 L-PU - 100

26.69 €

1 3 Days 990.63912.71/21040.045390 L-PU - 050

35.56 €

1 3 Days 990.63919.053/41040.069390 L-PU - 075

44.81 €

1 3 Days 990.63925.411040.09390 L-PU - 100

26.99 €

1 3 Days 1066.84212.71/21120.049420 L-PU - 050

36.13 €

1 3 Days 1066.84219.053/41120.075420 L-PU - 075

45.41 €

1 3 Days 1066.84225.411120.097420 L-PU - 100

27.70 €

1 3 Days 11434512.71/21200.052450 L-PU - 050

37.27 €

1 3 Days 11434519.053/41200.08450 L-PU - 075

46.56 €

1 3 Days 11434525.411200.104450 L-PU - 100

29.97 €

1 3 Days 1219.24812.71/21280.055480 L-PU - 050

40.14 €

1 3 Days 1219.24819.053/41280.085480 L-PU - 075

50.46 €

1 3 Days 1219.24825.411280.111480 L-PU - 100

Loading...

Basic information

Height(mm) 3.6 Material Polyurethane Division(mm) 9.525
Tension cord Steel Winding nose no Standard none
Additional description PU Toothed belt imperial

Tech Support