Timing belts / MXL / PUR / steel / CONCAR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GAU04400012
GAU04400019
GAU04400025
GAU04560012
GAU04560019
GAU04560025
GAU04800012
GAU04800019
GAU04800025
GAU05600012
GAU05600019
GAU05600025
GAU05760012
GAU05760019
GAU05760025
GAU06000012
GAU06000019
GAU06000025
GAU06080012
GAU06080019
GAU06080025
GAU06320012
GAU06320019
GAU06320025
GAU06400012
GAU06400019
GAU06400025
GAU06560012
GAU06560019
GAU06560025
GAU07040012
GAU07040019
GAU07040025
GAU07280012
GAU07280019
GAU07280025
GAU07360012
GAU07360019
GAU07360025
GAU07680012
GAU07680019
GAU07680025
GAU08080012
GAU08080019
GAU08080025
GAU08160012
GAU08160019
GAU08160025
GAU08240012
GAU08240019
GAU08240025
GAU08400012
GAU08400019
GAU08400025
GAU08800012
GAU08800019
GAU08800025
GAU09120012
GAU09120019
GAU09120025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Effective length
(inch)
Width
(mm)
Width
(inch)
Number of teeth Weight
(kg)
Description

4.65 €

1 3 Days 111.764.43.1751/8550.001440 MXL-PU - 012

6.91 €

1 3 Days 111.764.44.7633/16550.001440 MXL-PU - 019

8.96 €

1 3 Days 111.764.46.351/4550.001440 MXL-PU - 025

4.65 €

1 3 Days 115.8244.563.1751/8570.001456 MXL-PU - 012

6.91 €

1 3 Days 115.8244.564.7633/16570.001456 MXL-PU - 019

8.96 €

1 3 Days 115.8244.566.351/4570.001456 MXL-PU - 025

4.65 €

1 3 Days 121.924.83.1751/8600.001480 MXL-PU - 012

6.91 €

1 3 Days 121.924.84.7633/16600.001480 MXL-PU - 019

8.96 €

1 3 Days 121.924.86.351/4600.001480 MXL-PU - 025

-

1 Quote 142.245.63.1751/8700.001560 MXL-PU - 012

-

1 Quote 142.245.64.7633/16700.001560 MXL-PU - 019

-

1 Quote 142.245.66.351/4700.001560 MXL-PU - 025

4.65 €

1 3 Days 146.3045.763.1751/8720.001576 MXL-PU - 012

6.91 €

1 3 Days 146.3045.764.7633/16720.001576 MXL-PU - 019

8.96 €

1 3 Days 146.3045.766.351/4720.001576 MXL-PU - 025

4.65 €

1 3 Days 152.463.1751/8750.001600 MXL-PU - 012

6.91 €

1 3 Days 152.464.7633/16750.001600 MXL-PU - 019

8.96 €

1 3 Days 152.466.351/4750.001600 MXL-PU - 025

4.65 €

1 3 Days 154.4326.083.1751/8760.001608 MXL-PU - 012

6.91 €

1 3 Days 154.4326.084.7633/16760.001608 MXL-PU - 019

8.96 €

1 3 Days 154.4326.086.351/4760.001608 MXL-PU - 025

4.65 €

1 3 Days 160.5286.323.1751/8790.001632 MXL-PU - 012

6.91 €

1 3 Days 160.5286.324.7633/16790.001632 MXL-PU - 019

8.96 €

1 3 Days 160.5286.326.351/4790.001632 MXL-PU - 025

4.65 €

1 3 Days 162.566.43.1751/8800.001640 MXL-PU - 012

6.91 €

1 3 Days 162.566.44.7633/16800.001640 MXL-PU - 019

8.96 €

1 3 Days 162.566.46.351/4800.001640 MXL-PU - 025

4.65 €

1 3 Days 166.6246.563.1751/8820.001656 MXL-PU - 012

6.91 €

1 3 Days 166.6246.564.7633/16820.001656 MXL-PU - 019

8.96 €

1 3 Days 166.6246.566.351/4820.001656 MXL-PU - 025

4.65 €

1 3 Days 178.8167.043.1751/8880.001704 MXL-PU - 012

6.91 €

1 3 Days 178.8167.044.7633/16880.001704 MXL-PU - 019

8.96 €

1 3 Days 178.8167.046.351/4880.002704 MXL-PU - 025

4.65 €

1 3 Days 184.9127.283.1751/8910.001728 MXL-PU - 012

6.91 €

1 3 Days 184.9127.284.7633/16910.001728 MXL-PU - 019

8.96 €

1 3 Days 184.9127.286.351/4910.002728 MXL-PU - 025

4.65 €

1 3 Days 186.9447.363.1751/8920.001736 MXL-PU - 012

6.91 €

1 3 Days 186.9447.364.7633/16920.001736 MXL-PU - 019

8.96 €

1 3 Days 186.9447.366.351/4920.002736 MXL-PU - 025

4.65 €

1 3 Days 195.0727.683.1751/8960.001768 MXL-PU - 012

6.91 €

1 3 Days 195.0727.684.7633/16960.001768 MXL-PU - 019

8.96 €

1 3 Days 195.0727.686.351/4960.002768 MXL-PU - 025

4.65 €

1 3 Days 205.2328.083.1751/81010.001808 MXL-PU - 012

6.91 €

1 3 Days 205.2328.084.7633/161010.001808 MXL-PU - 019

8.96 €

1 3 Days 205.2328.086.351/41010.002808 MXL-PU - 025

4.65 €

1 3 Days 207.2648.163.1751/81020.001816 MXL-PU - 012

6.91 €

1 3 Days 207.2648.164.7633/161020.001816 MXL-PU - 019

8.96 €

1 3 Days 207.2648.166.351/41020.002816 MXL-PU - 025

4.65 €

1 3 Days 209.2968.243.1751/81030.001824 MXL-PU - 012

6.91 €

1 3 Days 209.2968.244.7633/161030.001824 MXL-PU - 019

8.96 €

1 3 Days 209.2968.246.351/41030.002824 MXL-PU - 025

4.65 €

1 3 Days 213.368.43.1751/81050.001840 MXL-PU - 012

6.91 €

1 3 Days 213.368.44.7633/161050.001840 MXL-PU - 019

8.96 €

1 3 Days 213.368.46.351/41050.002840 MXL-PU - 025

4.65 €

1 3 Days 223.528.83.1751/81100.001880 MXL-PU - 012

6.91 €

1 3 Days 223.528.84.7633/161100.001880 MXL-PU - 019

8.96 €

1 3 Days 223.528.86.351/41100.002880 MXL-PU - 025

4.65 €

1 3 Days 231.6489.123.1751/81140.001912 MXL-PU - 012

6.91 €

1 3 Days 231.6489.124.7633/161140.001912 MXL-PU - 019

8.96 €

1 3 Days 231.6489.126.351/41140.002912 MXL-PU - 025

Loading...

Basic information

Height(mm) 1.14 Material Polyurethane Division(mm) 2.032
Tension cord Steel Winding nose no Standard none
Additional description PU Toothed belt imperial

Tech Support