Timing belts / RPP8 Gold / CR (Neoprene) / glass fibre / CONCAR / "ISO 13050 (GUPA028808020)

Timing belts / RPP8 Gold / CR (Neoprene) / glass fibre / CONCAR / "ISO 13050  GUPA028808020

Product Details:

Manufacturer part number: GUPA028808020

Brand: CONCAR

Price: 42.15

Delivery time: 3 Days


Technical Data:

Effective length: 288 mm

Width: 20 mm

Number of teeth: 36

Weight: 0.032 kg

Description: 288 - GLD8 - 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GUPA028808020

Part Number
GUPA028808020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

42.15 €

1 3 Days 28820360.032288 - GLD8 - 20

Loading...

  1. 1

Basic information

Height(mm) 5.4 Material Neoprene Division(mm) 8
Tension cord Glass fiber Winding nose no Standard none

This page is Timing belts / RPP8 Gold / CR (Neoprene) / glass fibre / CONCAR / "ISO 13050 , part number GUPA028808020.
You can find the detail information about specifications and dimensions on part number GUPA028808020.

Variation of this product

Part Number
GUPA028808030
GUPA028808050
GUPA028808085
GUPA032008020
GUPA032008030
GUPA032008050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

65.34 €

1 3 Days 28830360.048288 - GLD8 - 30

110.70 €

1 3 Days 28850360.079288 - GLD8 - 50

189.03 €

1 3 Days 28885360.135288 - GLD8 - 85

45.37 €

1 3 Days 32020400.035320 - GLD8 - 20

70.65 €

1 3 Days 32030400.053320 - GLD8 - 30

117.58 €

1 3 Days 32050400.088320 - GLD8 - 50

Tech Support