Timing belts / RPP14 / CR (Neoprene) / Glass fibre / CONCAR (GVR096614040)

Timing belts / RPP14 / CR (Neoprene) / Glass fibre / CONCAR  GVR096614040

Product Details:

Manufacturer part number: GVR096614040

Brand: CONCAR

Price: 110.28

Delivery time: 3 Days


Technical Data:

Effective length: 966 mm

Width: 40 mm

Number of teeth: 69

Weight: 0.447 kg

Description: 966 - RPP14 - 40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GVR096614040

Part Number
GVR096614040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

110.28 €

1 3 Days 96640690.447966 - RPP14 - 40

Loading...

  1. 1

Basic information

Height(mm) 10 Material Neoprene Division(mm) 14
Tension cord Glass fiber Winding nose no Standard none

This page is Timing belts / RPP14 / CR (Neoprene) / Glass fibre / CONCAR , part number GVR096614040.
You can find the detail information about specifications and dimensions on part number GVR096614040.

Variation of this product

Part Number
GVR096614055
GVR096614085
GVR096614115
GVR096614170
GVR099414040
GVR099414055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

151.75 €

1 3 Days 96655690.615966 - RPP14 - 55

234.48 €

1 3 Days 96685690.951966 - RPP14 - 85

317.00 €

1 3 Days 966115691.286966 - RPP14 - 115

468.44 €

1 3 Days 966170691.902966 - RPP14 - 170

111.37 €

1 3 Days 99440710.46994 - RPP14 - 40

153.19 €

1 3 Days 99455710.633994 - RPP14 - 55

Tech Support