Double toothed timing belt / RPP14DD / CR (Neoprene) / glass fibre / CONCAR (Part Numbers)

Double toothed timing belt / RPP14DD / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 14
・Height(mm): 14.8

Timing Belts - dimension RPP14 DD. The parabolic cog profile of the neoprene RPP timing belts from Megadyne enables an optimal force distribution over the cog height. Thanks to its properties (such as a high degree of efficiency, low noise, synchronous transmission, etc.), these endless neoprene timing belts from Megadyne can be used in many different applications, both for power transfer and in conveyance systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GVD096614040
GVD096614055
GVD096614085
GVD096614115
GVD096614170
GVD119014055
GVD140014085
GVD161014040
GVD161014055
GVD161014085
GVD177814030
GVD177814040
GVD177814055
GVD177814085
GVD184814040
GVD184814055
GVD184814085
GVD184814115
GVD184814170
GVD189014040
GVD189014055
GVD189014085
GVD189014115
GVD189014170
GVD190414040
GVD190414055
GVD190414085
GVD190414115
GVD190414170
GVD210014040
GVD210014055
GVD210014085
GVD210014115
GVD210014170
GVD224014040
GVD224014055
GVD224014085
GVD224014115
GVD224014170
GVD231014040
GVD231014055
GVD231014085
GVD231014115
GVD245014040
GVD245014055
GVD245014085
GVD245014115
GVD245014170
GVD259014040
GVD259014055
GVD259014085
GVD259014115
GVD259014170
GVD266014040
GVD266014055
GVD266014085
GVD266014115
GVD266014170
GVD280014040
GVD280014055
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

440.94 €

1 3 Days 96640690.475966 - RPP14DD - 40

606.94 €

1 3 Days 96655690.653966 - RPP14DD - 55

937.68 €

1 3 Days 96685691.01966 - RPP14DD - 85

1,267.93 €

1 3 Days 966115691.366966 - RPP14DD - 115

1,873.49 €

1 3 Days 966170692.02966 - RPP14DD - 170

654.65 €

1 3 Days 119055850.8051190 - RPP14DD - 55

1,102.00 €

1 3 Days 1400851001.4641400 - RPP14DD - 85

575.66 €

1 3 Days 1610401150.7921610 - RPP14DD - 40

770.15 €

1 3 Days 1610551151.0891610 - RPP14DD - 55

1,186.55 €

1 3 Days 1610851151.6831610 - RPP14DD - 85

449.60 €

1 3 Days 1778301270.6561778 - RPP14DD - 30

599.60 €

1 3 Days 1778401270.8751778 - RPP14DD - 40

829.69 €

1 3 Days 1778551271.2031778 - RPP14DD - 55

1,277.37 €

1 3 Days 1778851271.8591778 - RPP14DD - 85

609.38 €

1 3 Days 1848401320.9091848 - RPP14DD - 40

845.95 €

1 3 Days 1848551321.251848 - RPP14DD - 55

1,306.52 €

1 3 Days 1848851321.9321848 - RPP14DD - 85

1,761.67 €

1 3 Days 18481151322.6141848 - RPP14DD - 115

2,601.66 €

1 3 Days 18481701323.8641848 - RPP14DD - 170

615.37 €

1 3 Days 1890401350.931890 - RPP14DD - 40

855.98 €

1 3 Days 1890551351.2791890 - RPP14DD - 55

1,324.64 €

1 3 Days 1890851351.9761890 - RPP14DD - 85

1,783.79 €

1 3 Days 18901151352.6731890 - RPP14DD - 115

2,634.70 €

1 3 Days 18901701353.9521890 - RPP14DD - 170

618.46 €

1 3 Days 1904401360.9371904 - RPP14DD - 40

859.94 €

1 3 Days 1904551361.2881904 - RPP14DD - 55

1,330.46 €

1 3 Days 1904851361.9911904 - RPP14DD - 85

1,792.14 €

1 3 Days 19041151362.6931904 - RPP14DD - 115

2,646.52 €

1 3 Days 19041701363.9811904 - RPP14DD - 170

661.07 €

1 3 Days 2100401501.0332100 - RPP14DD - 40

911.46 €

1 3 Days 2100551501.4212100 - RPP14DD - 55

1,416.71 €

1 3 Days 2100851502.1962100 - RPP14DD - 85

1,907.13 €

1 3 Days 21001151502.972100 - RPP14DD - 115

2,817.17 €

1 3 Days 21001701504.3912100 - RPP14DD - 170

691.25 €

1 3 Days 2240401601.1022240 - RPP14DD - 40

952.59 €

1 3 Days 2240551601.5152240 - RPP14DD - 55

1,473.79 €

1 3 Days 2240851602.3422240 - RPP14DD - 85

1,988.05 €

1 3 Days 22401151603.1682240 - RPP14DD - 115

2,935.58 €

1 3 Days 22401701604.6842240 - RPP14DD - 170

706.17 €

1 3 Days 2310401651.1372310 - RPP14DD - 40

973.43 €

1 3 Days 2310551651.5632310 - RPP14DD - 55

1,502.23 €

1 3 Days 2310851652.4152310 - RPP14DD - 85

2,028.35 €

1 3 Days 23101151653.2672310 - RPP14DD - 115

733.91 €

1 3 Days 2450401751.2052450 - RPP14DD - 40

1,019.04 €

1 3 Days 2450551751.6572450 - RPP14DD - 55

1,568.55 €

1 3 Days 2450851752.5612450 - RPP14DD - 85

2,122.95 €

1 3 Days 24501151753.4662450 - RPP14DD - 115

3,134.57 €

1 3 Days 24501701755.1232450 - RPP14DD - 170

755.32 €

1 3 Days 2590401851.2742590 - RPP14DD - 40

1,044.32 €

1 3 Days 2590551851.7522590 - RPP14DD - 55

1,615.68 €

1 3 Days 2590851852.7082590 - RPP14DD - 85

2,181.97 €

1 3 Days 25901151853.6642590 - RPP14DD - 115

3,224.35 €

1 3 Days 25901701855.4162590 - RPP14DD - 170

772.71 €

1 3 Days 2660401901.3092660 - RPP14DD - 40

1,069.11 €

1 3 Days 2660551901.7992660 - RPP14DD - 55

1,672.59 €

1 3 Days 2660851902.7812660 - RPP14DD - 85

2,232.05 €

1 3 Days 26601151903.7632660 - RPP14DD - 115

3,297.61 €

1 3 Days 26601701905.5622660 - RPP14DD - 170

807.85 €

1 3 Days 2800402001.3782800 - RPP14DD - 40

1,118.27 €

1 3 Days 2800552001.8942800 - RPP14DD - 55

Loading...

Basic information

Height(mm) 14.8 Material Neoprene Division(mm) 14
Tension cord Glass fiber Winding nose no Standard none

Tech Support