Timing belts / RPP3 / CR (Neoprene) / glass fibre / CONCAR

Timing belts / RPP3 / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 3
・Height(mm): 2.4

Timing Belts - dimension RPP3. The parabolic cog profile of the neoprene RPP timing belts from Megadyne enables an optimal force distribution over the cog height. Thanks to its properties (such as a high degree of efficiency, low noise, synchronous transmission, etc.), these endless neoprene timing belts from Megadyne can be used in many different applications, both for power transfer and in conveyance systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GSR010503006
GSR010503009
GSR010503015
GSR012903006
GSR012903009
GSR012903015
GSR014103006
GSR014103009
GSR014103015
GSR014403006
GSR014403009
GSR014403015
GSR014703006
GSR014703009
GSR014703015
GSR015003006
GSR015003009
GSR015003015
GSR015903006
GSR015903009
GSR015903015
GSR016803006
GSR016803009
GSR016803015
GSR017403006
GSR017403009
GSR017403015
GSR017703006
GSR017703009
GSR017703015
GSR018003006
GSR018003009
GSR018003015
GSR018603006
GSR018603009
GSR018603015
GSR019503006
GSR019503009
GSR019503015
GSR020103006
GSR020103009
GSR020103015
GSR020403009
GSR021003006
GSR021003009
GSR021003015
GSR021303006
GSR021303009
GSR021303015
GSR022503006
GSR022503009
GSR022503015
GSR023103006
GSR023103009
GSR023103015
GSR024003006
GSR024003009
GSR024003015
GSR024303006
GSR024303009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

3.46 €

1 3 Days 1056350.002105 - RPP3 - 6

4.37 €

1 3 Days 1059350.003105 - RPP3 - 9

6.93 €

1 3 Days 10515350.004105 - RPP3 - 15

4.05 €

1 3 Days 1296430.002129 - RPP3 - 6

5.23 €

1 3 Days 1299430.003129 - RPP3 - 9

7.42 €

1 3 Days 12915430.005129 - RPP3 - 15

4.05 €

1 3 Days 1416470.002141 - RPP3 - 6

5.23 €

1 3 Days 1419470.003141 - RPP3 - 9

7.42 €

1 3 Days 14115470.006141 - RPP3 - 15

4.05 €

1 3 Days 1446480.002144 - RPP3 - 6

5.23 €

1 3 Days 1449480.004144 - RPP3 - 9

7.42 €

1 3 Days 14415480.006144 - RPP3 - 15

4.05 €

1 3 Days 1476490.002147 - RPP3 - 6

5.23 €

1 3 Days 1479490.004147 - RPP3 - 9

7.42 €

1 3 Days 14715490.006147 - RPP3 - 15

4.21 €

1 3 Days 1506500.002150 - RPP3 - 6

5.23 €

1 3 Days 1509500.004150 - RPP3 - 9

7.67 €

1 3 Days 15015500.006150 - RPP3 - 15

4.21 €

1 3 Days 1596530.003159 - RPP3 - 6

5.39 €

1 3 Days 1599530.004159 - RPP3 - 9

7.84 €

1 3 Days 15915530.007159 - RPP3 - 15

4.21 €

1 3 Days 1686560.003168 - RPP3 - 6

5.39 €

1 3 Days 1689560.004168 - RPP3 - 9

7.92 €

1 3 Days 16815560.007168 - RPP3 - 15

4.21 €

1 3 Days 1746580.003174 - RPP3 - 6

5.39 €

1 3 Days 1749580.004174 - RPP3 - 9

7.92 €

1 3 Days 17415580.007174 - RPP3 - 15

4.21 €

1 3 Days 1776590.003177 - RPP3 - 6

5.39 €

1 3 Days 1779590.004177 - RPP3 - 9

7.92 €

1 3 Days 17715590.007177 - RPP3 - 15

4.21 €

1 3 Days 1806600.003180 - RPP3 - 6

5.39 €

1 3 Days 1809600.004180 - RPP3 - 9

7.92 €

1 3 Days 18015600.007180 - RPP3 - 15

4.21 €

1 3 Days 1866620.003186 - RPP3 - 6

5.39 €

1 3 Days 1869620.005186 - RPP3 - 9

7.92 €

1 3 Days 18615620.008186 - RPP3 - 15

4.21 €

1 3 Days 1956650.003195 - RPP3 - 6

5.39 €

1 3 Days 1959650.005195 - RPP3 - 9

7.92 €

1 3 Days 19515650.008195 - RPP3 - 15

4.21 €

1 3 Days 2016670.003201 - RPP3 - 6

5.39 €

1 3 Days 2019670.005201 - RPP3 - 9

8.09 €

1 3 Days 20115670.008201 - RPP3 - 15

5.39 €

1 3 Days 2049680.005204 - RPP3 - 9

4.21 €

1 3 Days 2106700.003210 - RPP3 - 6

5.39 €

1 3 Days 2109700.005210 - RPP3 - 9

8.09 €

1 3 Days 21015700.009210 - RPP3 - 15

4.21 €

1 3 Days 2136710.004213 - RPP3 - 6

5.39 €

1 3 Days 2139710.005213 - RPP3 - 9

8.09 €

1 3 Days 21315710.009213 - RPP3 - 15

4.21 €

1 3 Days 2256750.004225 - RPP3 - 6

5.39 €

1 3 Days 2259750.006225 - RPP3 - 9

8.19 €

1 3 Days 22515750.009225 - RPP3 - 15

4.21 €

1 3 Days 2316770.004231 - RPP3 - 6

5.39 €

1 3 Days 2319770.006231 - RPP3 - 9

8.19 €

1 3 Days 23115770.01231 - RPP3 - 15

4.21 €

1 3 Days 2406800.004240 - RPP3 - 6

5.39 €

1 3 Days 2409800.006240 - RPP3 - 9

8.19 €

1 3 Days 24015800.01240 - RPP3 - 15

4.21 €

1 3 Days 2436810.004243 - RPP3 - 6

5.39 €

1 3 Days 2439810.006243 - RPP3 - 9

Loading...

Basic information

Height(mm) 2.4 Material Neoprene Division(mm) 3
Tension cord Glass fiber Winding nose no Standard none

Tech Support