Timing belts / RPP5 / CR (Neoprene) / glass fibre / CONCAR (Part Numbers)

Timing belts / RPP5 / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 5
・Height(mm): 3.6

Timing Belts - dimension RPP5. The parabolic cog profile of the neoprene RPP timing belts from Megadyne enables an optimal force distribution over the cog height. Thanks to its properties (such as a high degree of efficiency, low noise, synchronous transmission, etc.), these endless neoprene timing belts from Megadyne can be used in many different applications, both for power transfer and in conveyance systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GTR067505025
GTR070005009
GTR070005015
GTR070005025
GTR070505009
GTR070505015
GTR070505025
GTR071005009
GTR071005015
GTR071005025
GTR072505009
GTR072505015
GTR072505025
GTR074005009
GTR074005015
GTR074005025
GTR075005009
GTR075005015
GTR075005025
GTR075505009
GTR075505015
GTR075505025
GTR080005009
GTR080005015
GTR080005025
GTR083505009
GTR083505015
GTR083505025
GTR085005009
GTR085005015
GTR085005025
GTR089005009
GTR089005015
GTR089005025
GTR090005009
GTR090005015
GTR090005025
GTR093505009
GTR093505015
GTR093505025
GTR094005009
GTR094005015
GTR094005025
GTR095005009
GTR095005015
GTR095005025
GTR098005009
GTR098005015
GTR098005025
GTR100005009
GTR100005015
GTR100005025
GTR102505009
GTR105005009
GTR105005015
GTR105005025
GTR110005009
GTR110005015
GTR110005025
GTR112505009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

20.91 €

1 3 Days 675251350.073675 - RPP5 - 25

9.44 €

1 3 Days 70091400.027700 - RPP5 - 9

14.07 €

1 3 Days 700151400.045700 - RPP5 - 15

20.91 €

1 3 Days 700251400.076700 - RPP5 - 25

9.44 €

1 3 Days 70591410.027705 - RPP5 - 9

14.07 €

1 3 Days 705151410.046705 - RPP5 - 15

20.91 €

1 3 Days 705251410.076705 - RPP5 - 25

9.44 €

1 3 Days 71091420.028710 - RPP5 - 9

14.07 €

1 3 Days 710151420.046710 - RPP5 - 15

20.91 €

1 3 Days 710251420.077710 - RPP5 - 25

9.44 €

1 3 Days 72591450.028725 - RPP5 - 9

14.41 €

1 3 Days 725151450.047725 - RPP5 - 15

21.25 €

1 3 Days 725251450.078725 - RPP5 - 25

9.44 €

1 3 Days 74091480.029740 - RPP5 - 9

14.41 €

1 3 Days 740151480.048740 - RPP5 - 15

21.25 €

1 3 Days 740251480.08740 - RPP5 - 25

9.78 €

1 3 Days 75091500.029750 - RPP5 - 9

14.50 €

1 3 Days 750151500.049750 - RPP5 - 15

21.74 €

1 3 Days 750251500.081750 - RPP5 - 25

9.78 €

1 3 Days 75591510.029755 - RPP5 - 9

14.50 €

1 3 Days 755151510.049755 - RPP5 - 15

21.74 €

1 3 Days 755251510.082755 - RPP5 - 25

10.12 €

1 3 Days 80091600.031800 - RPP5 - 9

15.26 €

1 3 Days 800151600.052800 - RPP5 - 15

22.93 €

1 3 Days 800251600.087800 - RPP5 - 25

10.37 €

1 3 Days 83591670.033835 - RPP5 - 9

15.83 €

1 3 Days 835151670.054835 - RPP5 - 15

23.76 €

1 3 Days 835251670.09835 - RPP5 - 25

10.54 €

1 3 Days 85091700.033850 - RPP5 - 9

15.93 €

1 3 Days 850151700.055850 - RPP5 - 15

24.02 €

1 3 Days 850251700.092850 - RPP5 - 25

10.76 €

1 3 Days 89091780.035890 - RPP5 - 9

16.10 €

1 3 Days 890151780.058890 - RPP5 - 15

24.02 €

1 3 Days 890251780.096890 - RPP5 - 25

10.76 €

1 3 Days 90091800.035900 - RPP5 - 9

16.10 €

1 3 Days 900151800.058900 - RPP5 - 15

24.12 €

1 3 Days 900251800.097900 - RPP5 - 25

11.11 €

1 3 Days 93591870.036935 - RPP5 - 9

16.79 €

1 3 Days 935151870.061935 - RPP5 - 15

24.71 €

1 3 Days 935251870.101935 - RPP5 - 25

11.32 €

1 3 Days 94091880.037940 - RPP5 - 9

16.79 €

1 3 Days 940151880.061940 - RPP5 - 15

24.71 €

1 3 Days 940251880.102940 - RPP5 - 25

11.32 €

1 3 Days 95091900.037950 - RPP5 - 9

16.79 €

1 3 Days 950151900.062950 - RPP5 - 15

24.71 €

1 3 Days 950251900.103950 - RPP5 - 25

11.47 €

1 3 Days 98091960.038980 - RPP5 - 9

17.26 €

1 3 Days 980151960.064980 - RPP5 - 15

25.37 €

1 3 Days 980251960.106980 - RPP5 - 25

11.47 €

1 3 Days 100092000.0391000 - RPP5 - 9

17.26 €

1 3 Days 1000152000.0651000 - RPP5 - 15

25.89 €

1 3 Days 1000252000.1081000 - RPP5 - 25

11.81 €

1 3 Days 102592050.041025 - RPP5 - 9

12.03 €

1 3 Days 105092100.0411050 - RPP5 - 9

17.82 €

1 3 Days 1050152100.0681050 - RPP5 - 15

26.32 €

1 3 Days 1050252100.1141050 - RPP5 - 25

12.03 €

1 3 Days 110092200.0431100 - RPP5 - 9

18.54 €

1 3 Days 1100152200.0711100 - RPP5 - 15

27.23 €

1 3 Days 1100252200.1191100 - RPP5 - 25

12.48 €

1 3 Days 112592250.0441125 - RPP5 - 9

Loading...

Basic information

Height(mm) 3.6 Material Neoprene Division(mm) 5
Tension cord Glass fiber Winding nose no Standard none

Tech Support