Manufacturer part number: GTD060005025
Brand: CONCAR
Price: 106.23 €
Delivery time: 3 Days
Effective length: 600 mm
Width: 25 mm
Number of teeth: 120
Weight: 0.072 kg
Description: 600 - RPP5DD - 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GTD060005025
Height(mm) | 5.3 | Material | Neoprene | Division(mm) | 5 |
---|---|---|---|---|---|
Tension cord | Glass fiber | Winding nose | no | Standard | none |
This page is Double toothed timing belt / RPP5DD / CR (Neoprene) / glass fibre / CONCAR , part number GTD060005025.
You can find the detail information about specifications and dimensions on part number GTD060005025.
Configure
Basic Attributes
Effective length(mm)
Width(mm)
Number of teeth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GTD060005009 |
GTD060005015 |
GTD061505009 |
GTD061505015 |
GTD061505025 |
GTD063505009 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Effective length (mm) | Width (mm) | Number of teeth | Weight (kg) | Description |
---|---|---|---|---|---|---|---|---|---|
47.66 € | 1 | 3 Days | 600 | 9 | 120 | 0.026 | 600 - RPP5DD - 9 | ||
71.49 € | 1 | 3 Days | 600 | 15 | 120 | 0.043 | 600 - RPP5DD - 15 | ||
48.49 € | 1 | 3 Days | 615 | 9 | 123 | 0.027 | 615 - RPP5DD - 9 | ||
73.60 € | 1 | 3 Days | 615 | 15 | 123 | 0.044 | 615 - RPP5DD - 15 | ||
107.75 € | 1 | 3 Days | 615 | 25 | 123 | 0.074 | 615 - RPP5DD - 25 | ||
49.91 € | 1 | 3 Days | 635 | 9 | 127 | 0.027 | 635 - RPP5DD - 9 |