Timing belts / RPP8 / CR (Neoprene) / glass fibre / CONCAR (Part Numbers)

Timing belts / RPP8 / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 8
・Height(mm): 5.6

Timing Belts - dimension RPP8. The parabolic cog profile of the neoprene RPP timing belts from Megadyne enables an optimal force distribution over the cog height. Thanks to its properties (such as a high degree of efficiency, low noise, synchronous transmission, etc.), these endless neoprene timing belts from Megadyne can be used in many different applications, both for power transfer and in conveyance systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GUR360008020
GUR360008030
GUR360008050
GUR360008085
GUR440008020
GUR440008030
GUR440008050
GUR440008085
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

70.23 €

1 3 Days 3600204500.413600 - RPP8 - 20

102.77 €

1 3 Days 3600304500.6153600 - RPP8 - 30

174.35 €

1 3 Days 3600504501.0243600 - RPP8 - 50

296.74 €

1 3 Days 3600854501.7413600 - RPP8 - 85

86.33 €

1 3 Days 4400205500.5014400 - RPP8 - 20

125.79 €

1 3 Days 4400305500.7514400 - RPP8 - 30

212.96 €

1 3 Days 4400505501.2524400 - RPP8 - 50

362.95 €

1 3 Days 4400855502.1284400 - RPP8 - 85

Loading...

Basic information

Height(mm) 5.6 Material Neoprene Division(mm) 8
Tension cord Glass fiber Winding nose no Standard none

Tech Support