Double toothed timing belt / RPP8DD / CR (Neoprene) / glass fibre / CONCAR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GUD060008020
GUD060008030
GUD060008050
GUD060008085
GUD063208020
GUD063208030
GUD063208050
GUD063208085
GUD064008020
GUD064008030
GUD064008050
GUD064008085
GUD068008030
GUD072008020
GUD072008030
GUD072008050
GUD072008085
GUD080008020
GUD080008030
GUD080008050
GUD080008085
GUD084008020
GUD084008030
GUD084008050
GUD084008085
GUD088008020
GUD088008030
GUD088008050
GUD092008020
GUD092008030
GUD096008020
GUD096008030
GUD096008050
GUD096008085
GUD100008020
GUD100008030
GUD100008050
GUD100008085
GUD104008020
GUD104008030
GUD104008050
GUD104008085
GUD112008020
GUD112008030
GUD112008050
GUD112008085
GUD120008020
GUD120008030
GUD120008050
GUD120008085
GUD122408020
GUD122408030
GUD122408050
GUD122408085
GUD128008020
GUD128008030
GUD128008050
GUD128008085
GUD135208020
GUD135208030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

65.40 €

1 3 Days 60020750.083600 - RPP8DD - 20

98.32 €

1 3 Days 60030750.124600 - RPP8DD - 30

162.73 €

1 3 Days 60050750.207600 - RPP8DD - 50

277.20 €

1 3 Days 60085750.352600 - RPP8DD - 85

68.49 €

1 3 Days 63220790.087632 - RPP8DD - 20

102.77 €

1 3 Days 63230790.131632 - RPP8DD - 30

171.15 €

1 3 Days 63250790.218632 - RPP8DD - 50

290.86 €

1 3 Days 63285790.371632 - RPP8DD - 85

68.97 €

1 3 Days 64020800.088640 - RPP8DD - 20

103.20 €

1 3 Days 64030800.132640 - RPP8DD - 30

171.76 €

1 3 Days 64050800.221640 - RPP8DD - 50

295.16 €

1 3 Days 64085800.375640 - RPP8DD - 85

106.07 €

1 3 Days 68030850.141680 - RPP8DD - 30

74.78 €

1 3 Days 72020900.099720 - RPP8DD - 20

110.70 €

1 3 Days 72030900.149720 - RPP8DD - 30

185.90 €

1 3 Days 72050900.248720 - RPP8DD - 50

314.98 €

1 3 Days 72085900.422720 - RPP8DD - 85

79.34 €

1 3 Days 800201000.11800 - RPP8DD - 20

120.06 €

1 3 Days 800301000.166800 - RPP8DD - 30

199.36 €

1 3 Days 800501000.276800 - RPP8DD - 50

341.78 €

1 3 Days 800851000.469800 - RPP8DD - 85

82.71 €

1 3 Days 840201050.116840 - RPP8DD - 20

123.49 €

1 3 Days 840301050.174840 - RPP8DD - 30

204.28 €

1 3 Days 840501050.29840 - RPP8DD - 50

349.54 €

1 3 Days 840851050.493840 - RPP8DD - 85

84.31 €

1 3 Days 880201100.121880 -RPP8DD - 20

125.96 €

1 3 Days 880301100.182880 - RPP8DD - 30

209.08 €

1 3 Days 880501100.304880 - RPP8DD - 50

88.86 €

1 3 Days 920201150.127920 - RPP8DD - 20

131.46 €

1 3 Days 920301150.19920 - RPP8DD - 30

89.70 €

1 3 Days 960201200.132960 - RPP8DD - 20

135.39 €

1 3 Days 960301200.199960 - RPP8DD - 30

225.28 €

1 3 Days 960501200.331960 - RPP8DD - 50

384.03 €

1 3 Days 960851200.563960 - RPP8DD - 85

94.26 €

1 3 Days 1000201250.1381000 - RPP8DD - 20

139.79 €

1 3 Days 1000301250.2071000 - RPP8DD - 30

232.52 €

1 3 Days 1000501250.3451000 - RPP8DD - 50

395.57 €

1 3 Days 1000851250.5871000 - RPP8DD - 85

97.29 €

1 3 Days 1040201300.1441040 - RPP8DD - 20

144.77 €

1 3 Days 1040301300.2151040 - RPP8DD - 30

240.62 €

1 3 Days 1040501300.3591040 - RPP8DD - 50

408.81 €

1 3 Days 1040851300.611040 - RPP8DD - 85

102.69 €

1 3 Days 1120201400.1551120 - RPP8DD - 20

152.18 €

1 3 Days 1120301400.2321120 - RPP8DD - 30

255.44 €

1 3 Days 1120501400.3861120 - RPP8DD - 50

436.38 €

1 3 Days 1120851400.6571120 - RPP8DD - 85

108.08 €

1 3 Days 1200201500.1661200 - RPP8DD - 20

160.69 €

1 3 Days 1200301500.2481200 - RPP8DD - 30

267.23 €

1 3 Days 1200501500.4141200 - RPP8DD - 50

455.85 €

1 3 Days 1200851500.7041200 - RPP8DD - 85

110.03 €

1 3 Days 1224201530.1691224 - RPP8DD - 20

164.06 €

1 3 Days 1224301530.2531224 - RPP8DD - 30

274.32 €

1 3 Days 1224501530.4221224 - RPP8DD - 50

462.09 €

1 3 Days 1224851530.7181224 - RPP8DD - 85

113.57 €

1 3 Days 1280201600.1771280 - RPP8DD - 20

170.20 €

1 3 Days 1280301600.2651280 - RPP8DD - 30

282.61 €

1 3 Days 1280501600.4421280 - RPP8DD - 50

483.35 €

1 3 Days 1280851600.7511280 - RPP8DD - 85

118.62 €

1 3 Days 1352201690.1871352 - RPP8DD - 20

175.53 €

1 3 Days 1352301690.281352 - RPP8DD - 30

Loading...

Basic information

Height(mm) 8.3 Material Neoprene Division(mm) 8
Tension cord Glass fiber Winding nose no Standard none

Tech Support