Timing belts / S3M / CR (neoprene) / glass fibre / CONCAR (Part Numbers)

Timing belts / S3M / CR (neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 3
・Height(mm): 1.9

Timing Belts - dimension S 3M. STS SuperTorque timing belts are used for applications with very high standards with regard to power transfer, running properties and drive precision. The glass fibre tension members, which are coiled in a screw shape, guarantee good tensile strength and flexural properties. A tough, very hard-wearing nylon fabric covers the cogging and protects the cogs against wear. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G41030093006
G41030093010
G41030093015
G41030120006
G41030120010
G41030120015
G41030123006
G41030123010
G41030123015
G41030129006
G41030129010
G41030129015
G41030132006
G41030132010
G41030132015
G41030141006
G41030141010
G41030141015
G41030144006
G41030144010
G41030144015
G41030147006
G41030147010
G41030147015
G41030150006
G41030150010
G41030150015
G41030156006
G41030156010
G41030156015
G41030159006
G41030159010
G41030159015
G41030162006
G41030162010
G41030162015
G41030168006
G41030168010
G41030168015
G41030171006
G41030171010
G41030171015
G41030174006
G41030174010
G41030174015
G41030177006
G41030177010
G41030177015
G41030180006
G41030180010
G41030180015
G41030183006
G41030183010
G41030183015
G41030186006
G41030186010
G41030186015
G41030189006
G41030189010
G41030189015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

8.44 €

1 3 Days 936310.00160 - S3M - 93

12.74 €

1 3 Days 9310310.002100 - S3M - 93

18.67 €

1 3 Days 9315310.003150 - S3M - 93

8.44 €

1 3 Days 1206400.00260 - S3M - 120

12.74 €

1 3 Days 12010400.003100 - S3M - 120

18.67 €

1 3 Days 12015400.004150 - S3M - 120

8.44 €

1 3 Days 1236410.00260 - S3M - 123

12.74 €

1 3 Days 12310410.003100 - S3M - 123

18.67 €

1 3 Days 12315410.004150 - S3M - 123

8.44 €

1 3 Days 1296430.00260 - S3M - 129

12.74 €

1 3 Days 12910430.003100 - S3M - 129

18.67 €

1 3 Days 12915430.004150 - S3M - 129

8.44 €

1 3 Days 1326440.00260 - S3M - 132

12.97 €

1 3 Days 13210440.003100 - S3M - 132

18.67 €

1 3 Days 13215440.005150 - S3M - 132

8.44 €

1 3 Days 1416470.00260 - S3M - 141

12.97 €

1 3 Days 14110470.003100 - S3M - 141

18.67 €

1 3 Days 14115470.005150 - S3M - 141

8.44 €

1 3 Days 1446480.00260 - S3M - 144

12.97 €

1 3 Days 14410480.003100 - S3M - 144

18.67 €

1 3 Days 14415480.005150 - S3M - 144

8.44 €

1 3 Days 1476490.00260 - S3M - 147

12.97 €

1 3 Days 14710490.003100 - S3M - 147

18.94 €

1 3 Days 14715490.005150 - S3M - 147

8.44 €

1 3 Days 1506500.00260 - S3M - 150

12.97 €

1 3 Days 15010500.003100 - S3M - 150

18.94 €

1 3 Days 15015500.005150 - S3M - 150

8.44 €

1 3 Days 1566520.00260 - S3M - 156

12.97 €

1 3 Days 15610520.004100 - S3M - 156

18.94 €

1 3 Days 15615520.005150 - S3M - 156

8.44 €

1 3 Days 1596530.00260 - S3M - 159

12.97 €

1 3 Days 15910530.004100 - S3M - 159

18.94 €

1 3 Days 15915530.005150 - S3M - 159

8.44 €

1 3 Days 1626540.00260 - S3M - 162

12.97 €

1 3 Days 16210540.004100 - S3M - 162

18.94 €

1 3 Days 16215540.006150 - S3M - 162

8.44 €

1 3 Days 1686560.00260 - S3M - 168

13.24 €

1 3 Days 16810560.004100 - S3M - 168

19.16 €

1 3 Days 16815560.006150 - S3M - 168

8.44 €

1 3 Days 1716570.00260 - S3M - 171

13.24 €

1 3 Days 17110570.004100 - S3M - 171

19.16 €

1 3 Days 17115570.006150 - S3M - 171

8.44 €

1 3 Days 1746580.00260 - S3M - 174

13.24 €

1 3 Days 17410580.004100 - S3M - 174

19.36 €

1 3 Days 17415580.006150 - S3M - 174

8.44 €

1 3 Days 1776590.00260 - S3M - 177

13.24 €

1 3 Days 17710590.004100 - S3M - 177

19.36 €

1 3 Days 17715590.006150 - S3M - 177

8.44 €

1 3 Days 1806600.00260 - S3M - 180

13.24 €

1 3 Days 18010600.004100 - S3M - 180

19.36 €

1 3 Days 18015600.006150 - S3M - 180

8.44 €

1 3 Days 1836610.00360 - S3M - 183

13.24 €

1 3 Days 18310610.004100 - S3M - 183

19.36 €

1 3 Days 18315610.006150 - S3M - 183

8.44 €

1 3 Days 1866620.00360 - S3M - 186

13.24 €

1 3 Days 18610620.004100 - S3M - 186

19.36 €

1 3 Days 18615620.006150 - S3M - 186

8.64 €

1 3 Days 1896630.00360 - S3M - 189

13.46 €

1 3 Days 18910630.004100 - S3M - 189

19.82 €

1 3 Days 18915630.007150 - S3M - 189

Loading...

Basic information

Height(mm) 1.9 Material Neoprene Division(mm) 3
Tension cord Glass fiber Winding nose no

Tech Support