Timing belts / S4.5M / CR (Neoprene) / glass fibre / CONCAR

Timing belts / S4.5M / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 4.5
・Height(mm): 2.7

Timing Belts - dimension S 4,5M. STS SuperTorque timing belts are used for applications with very high standards with regard to power transfer, running properties and drive precision. The glass fibre tension members, which are coiled in a screw shape, guarantee good tensile strength and flexural properties. A tough, very hard-wearing nylon fabric covers the cogging and protects the cogs against wear. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G41040162009
G41040162015
G41040162025
G41040180009
G41040180015
G41040180025
G41040198009
G41040198015
G41040198025
G41040203009
G41040203015
G41040203025
G41040225009
G41040225015
G41040225025
G41040239009
G41040239015
G41040239025
G41040252009
G41040252015
G41040252025
G41040275009
G41040275015
G41040275025
G41040279009
G41040279015
G41040279025
G41040284009
G41040284015
G41040284025
G41040293009
G41040293015
G41040293025
G41040297009
G41040297015
G41040297025
G41040315009
G41040315015
G41040315025
G41040324009
G41040324015
G41040324025
G41040329009
G41040329015
G41040329025
G41040333009
G41040333015
G41040333025
G41040338009
G41040338015
G41040338025
G41040347009
G41040347015
G41040347025
G41040351009
G41040351015
G41040351025
G41040360009
G41040360015
G41040360025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

6.72 €

1 3 Days 1629360.00490 - S4,5M - 162

9.67 €

1 3 Days 16215360.007150 - S4,5M - 162

13.86 €

1 3 Days 16225360.012250 - S4,5M - 162

7.86 €

1 3 Days 1809400.00590 - S4,5M - 180

10.58 €

1 3 Days 18015400.008150 - S4,5M - 180

14.77 €

1 3 Days 18025400.013250 - S4,5M - 180

7.86 €

1 3 Days 1989440.00590 - S4,5M - 198

10.97 €

1 3 Days 19815440.009150 - S4,5M - 198

15.32 €

1 3 Days 19825440.014250 - S4,5M - 198

5.30 €

1 3 Days 2039450.00590 - S4,5M - 203

7.28 €

1 3 Days 20315450.009150 - S4,5M - 203

10.78 €

1 3 Days 20325450.015250 - S4,5M - 203

8.21 €

1 3 Days 2259500.00690 - S4,5M - 225

11.39 €

1 3 Days 22515500.01150 - S4,5M - 225

16.87 €

1 3 Days 22525500.016250 - S4,5M - 225

8.29 €

1 3 Days 2399530.00690 - S4,5M - 239

12.41 €

1 3 Days 23915530.01150 - S4,5M - 239

17.69 €

1 3 Days 23925530.017250 - S4,5M - 239

8.48 €

1 3 Days 2529560.00790 - S4,5M - 252

12.85 €

1 3 Days 25215560.011150 - S4,5M - 252

19.06 €

1 3 Days 25225560.018250 - S4,5M - 252

6.10 €

1 3 Days 2759610.00790 - S4,5M - 275

8.93 €

1 3 Days 27515610.012150 - S4,5M - 275

13.22 €

1 3 Days 27525610.02250 - S4,5M - 275

9.10 €

1 3 Days 2799620.00790 - S4,5M - 279

13.86 €

1 3 Days 27915620.012150 - S4,5M - 279

19.96 €

1 3 Days 27925620.02250 - S4,5M - 279

9.39 €

1 3 Days 2849630.00790 - S4,5M - 284

14.01 €

1 3 Days 28415630.012150 - S4,5M - 284

20.25 €

1 3 Days 28425630.021250 - S4,5M - 284

6.22 €

1 3 Days 2939650.00890 - S4,5M - 293

9.67 €

1 3 Days 29315650.013150 - S4,5M - 293

13.68 €

1 3 Days 29325650.021250 - S4,5M - 293

6.22 €

1 3 Days 2979660.00890 - S4,5M - 297

7.21 €

1 3 Days 29715660.013150 - S4,5M - 297

13.86 €

1 3 Days 29725660.022250 - S4,5M - 297

9.67 €

1 3 Days 3159700.00890 - S4,5M - 315

14.67 €

1 3 Days 31515700.014150 - S4,5M - 315

20.70 €

1 3 Days 31525700.023250 - S4,5M - 315

9.67 €

1 3 Days 3249720.00890 - S4,5M - 324

14.67 €

1 3 Days 32415720.014150 - S4,5M - 324

21.25 €

1 3 Days 32425720.023250 - S4,5M - 324

6.29 €

1 3 Days 3299730.00990 - S4,5M - 329

9.76 €

1 3 Days 32915730.014150 - S4,5M - 329

14.39 €

1 3 Days 32925730.024250 - S4,5M - 329

6.29 €

1 3 Days 3339740.00990 - S4,5M - 333

9.85 €

1 3 Days 33315740.014150 - S4,5M - 333

14.51 €

1 3 Days 33325740.024250 - S4,5M - 333

6.28 €

1 17 Days ---0.009-

9.85 €

1 17 Days ---0.015-

14.49 €

1 17 Days ---0.025-

6.93 €

1 3 Days 3479770.00990 - S4,5M - 347

9.93 €

1 3 Days 34715770.015150 - S4,5M - 347

14.67 €

1 3 Days 34725770.025250 - S4,5M - 347

10.30 €

1 3 Days 3519780.00990 - S4,5M - 351

14.95 €

1 3 Days 35115780.015150 - S4,5M - 351

21.88 €

1 3 Days 35125780.025250 - S4,5M - 351

6.93 €

1 3 Days 3609800.00990 - S4,5M - 360

9.93 €

1 3 Days 36015800.016150 - S4,5M - 360

9.93 €

1 3 Days 36025800.026250 - S4,5M - 360

Loading...

Basic information

Height(mm) 2.7 Material Neoprene Division(mm) 4.5
Tension cord Glass fiber Winding nose no

Tech Support