Timing belts / S5M / CR (Neoprene) / glass fibre / CONCAR

Timing belts / S5M / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 5
・Height(mm): 3.4

Timing Belts - dimension S 5M. STS SuperTorque timing belts are used for applications with very high standards with regard to power transfer, running properties and drive precision. The glass fibre tension members, which are coiled in a screw shape, guarantee good tensile strength and flexural properties. A tough, very hard-wearing nylon fabric covers the cogging and protects the cogs against wear. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G41050225009
G41050225015
G41050225025
G41050255009
G41050255015
G41050255025
G41050260009
G41050260015
G41050260025
G41050275009
G41050275015
G41050275025
G41050285009
G41050285015
G41050295009
G41050295015
G41050295025
G41050300009
G41050300015
G41050300025
G41050305009
G41050305015
G41050305025
G41050320009
G41050320015
G41050320025
G41050325009
G41050325015
G41050325025
G41050350009
G41050350015
G41050350025
G41050375009
G41050375015
G41050375025
G41050390009
G41050390015
G41050390025
G41050400009
G41050400015
G41050400025
G41050410009
G41050410015
G41050410025
G41050420009
G41050420015
G41050420025
G41050425009
G41050425015
G41050425025
G41050435009
G41050435015
G41050435025
G41050440009
G41050440015
G41050440025
G41050445009
G41050445015
G41050445025
G41050450009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

5.77 €

1 3 Days 2259450.00890 - S5M - 225

8.85 €

1 3 Days 22515450.013150 - S5M - 225

12.77 €

1 3 Days 22525450.021250 - S5M - 225

6.22 €

1 3 Days 2559510.00990 - S5M - 255

9.76 €

1 3 Days 25515510.015150 - S5M - 255

13.77 €

1 3 Days 25525510.024250 - S5M - 255

6.93 €

1 3 Days 2609520.00990 - S5M - 260

9.85 €

1 3 Days 26015520.015150 - S5M - 260

14.59 €

1 3 Days 26025520.025250 - S5M - 260

7.03 €

1 3 Days 2759550.00990 - S5M - 275

10.02 €

1 3 Days 27515550.016150 - S5M - 275

15.04 €

1 3 Days 27525550.026250 -S5M - 275

7.03 €

1 3 Days 2859570.0190 - S5M - 285

10.02 €

1 3 Days 28515570.016150 - S5M - 285

7.03 €

1 3 Days 2959590.0190 - S5M - 295

10.02 €

1 3 Days 29515590.017150 - S5M - 295

15.22 €

1 3 Days 29525590.028250 - S5M - 295

7.21 €

1 3 Days 3009600.0190 - S5M - 300

10.20 €

1 3 Days 30015600.017150 - S5M - 300

15.22 €

1 3 Days 30025600.029250 - S5M - 300

7.21 €

1 3 Days 3059610.0190 - S5M - 305

10.58 €

1 3 Days 30515610.017150 - S5M - 305

15.51 €

1 3 Days 30525610.029250 - S5M - 305

7.28 €

1 3 Days 3209640.01190 - S5M - 320

10.85 €

1 3 Days 32015640.018150 - S5M - 320

15.71 €

1 3 Days 32025640.03250 - S5M - 320

7.28 €

1 3 Days 3259650.01190 - S5M - 325

10.85 €

1 3 Days 32515650.019150 - S5M - 325

15.71 €

1 3 Days 32525650.031250 - S5M - 325

7.49 €

1 3 Days 3509700.01290 - S5M - 350

10.97 €

1 3 Days 35015700.02150 - S5M - 350

16.14 €

1 3 Days 35025700.033250 - S5M - 350

7.49 €

1 3 Days 3759750.01390 - S5M - 375

11.11 €

1 3 Days 37515750.021150 - S5M - 375

16.50 €

1 3 Days 37525750.036250 - S5M - 375

7.55 €

1 3 Days 3909780.01390 - S5M - 390

11.21 €

1 3 Days 39015780.022150 - S5M - 390

17.14 €

1 3 Days 39025780.037250 - S5M - 390

7.86 €

1 3 Days 4009800.01490 - S5M - 400

11.39 €

1 3 Days 40015800.023150 - S5M - 400

17.23 €

1 3 Days 40025800.038250 - S5M - 400

8.05 €

1 3 Days 4109820.01490 - S5M - 410

11.39 €

1 3 Days 41015820.023150 - S5M - 410

17.30 €

1 3 Days 41025820.039250 - S5M - 410

8.29 €

1 3 Days 4209840.01490 - S5M - 420

11.67 €

1 3 Days 42015840.024150 - S5M - 420

17.41 €

1 3 Days 42025840.04250 - S5M - 420

8.29 €

1 3 Days 4259850.01590 - S5M - 425

11.67 €

1 3 Days 42515850.024150 - S5M - 425

17.41 €

1 3 Days 42525850.04250 - S5M - 425

8.76 €

1 3 Days 4359870.01590 - S5M - 435

12.67 €

1 3 Days 43515870.025150 - S5M - 435

18.69 €

1 3 Days 43525870.041250 - S5M - 435

8.85 €

1 3 Days 4409880.01590 - S5M - 440

12.77 €

1 3 Days 44015880.025150 - S5M - 440

18.99 €

1 3 Days 44025880.041250 - S5M - 440

8.93 €

1 3 Days 4459890.01590 - S5M - 445

13.04 €

1 3 Days 44515890.025150 - S5M - 445

19.43 €

1 3 Days 44525890.041250 - S5M - 445

9.21 €

1 3 Days 4509900.01590 - S5M - 450

Loading...

Basic information

Height(mm) 3.4 Material Neoprene Division(mm) 5
Tension cord Glass fiber Winding nose no

Tech Support