Timing belts / S8M / CR (neoprene) / glass fibre / CONCAR (Part Numbers)

Timing belts / S8M / CR (neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 8
・Height(mm): 5.3

Timing Belts - dimension S 8M. STS SuperTorque timing belts are used for applications with very high standards with regard to power transfer, running properties and drive precision. The glass fibre tension members, which are coiled in a screw shape, guarantee good tensile strength and flexural properties. A tough, very hard-wearing nylon fabric covers the cogging and protects the cogs against wear. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G41080352020
G41080352030
G41080352050
G41080352085
G41080376020
G41080376030
G41080376050
G41080376085
G41080384020
G41080384030
G41080384050
G41080384085
G41080400020
G41080400030
G41080400050
G41080400085
G41080408020
G41080408030
G41080408050
G41080408085
G41080424020
G41080424030
G41080424050
G41080424085
G41080440020
G41080440030
G41080440050
G41080440085
G41080456020
G41080456030
G41080456050
G41080456085
G41080480020
G41080480030
G41080480050
G41080480085
G41080496020
G41080496030
G41080496050
G41080496085
G41080512020
G41080512030
G41080512050
G41080512085
G41080520020
G41080520030
G41080520050
G41080520085
G41080528020
G41080528030
G41080528050
G41080528085
G41080560020
G41080560030
G41080560050
G41080560085
G41080584020
G41080584030
G41080584050
G41080584085
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

13.33 €

1 3 Days 35220440.038200 - S8M - 352

19.88 €

1 3 Days 35230440.057300 - S8M - 352

33.83 €

1 3 Days 35250440.095500 - S8M - 352

58.09 €

1 3 Days 35285440.162850 - S8M - 352

14.14 €

1 3 Days 37620470.041200 - S8M - 376

20.99 €

1 3 Days 37630470.061300 - S8M - 376

35.47 €

1 3 Days 37650470.102500 - S8M - 376

60.57 €

1 3 Days 37685470.173850 - S8M - 376

11.80 €

1 17 Days 38420480.041200 - S8M - 384

21.68 €

1 3 Days 38430480.062300 - S8M - 384

36.13 €

1 3 Days 38450480.104500 - S8M - 384

61.91 €

1 3 Days 38485480.176850 - S8M - 384

14.86 €

1 3 Days 40020500.043200 - S8M - 400

22.17 €

1 3 Days 40030500.065300 - S8M - 400

36.95 €

1 3 Days 40050500.108500 - S8M - 400

63.00 €

1 3 Days 40085500.184850 - S8M - 400

15.04 €

1 3 Days 40820510.044200 - S8M - 408

22.44 €

1 3 Days 40830510.066300 - S8M - 408

37.21 €

1 3 Days 40850510.11500 - S8M - 408

63.49 €

1 3 Days 40885510.187850 - S8M -408

15.22 €

1 3 Days 42420530.046200 - S8M - 424

22.80 €

1 3 Days 42430530.069300 - S8M - 424

38.01 €

1 3 Days 42450530.114500 - S8M - 424

64.56 €

1 3 Days 42485530.195850 - S8M - 424

15.59 €

1 3 Days 44020550.048200 - S8M - 440

23.07 €

1 3 Days 44030550.071300 - S8M - 440

38.38 €

1 3 Days 44050550.119500 - S8M - 440

65.56 €

1 3 Days 44085550.202850 - S8M - 440

15.71 €

1 3 Days 45620570.049200 - S8M - 456

23.71 €

1 3 Days 45630570.074300 - S8M - 456

39.31 €

1 3 Days 45650570.123500 - S8M - 456

66.92 €

1 3 Days 45685570.209850 - S8M - 456

16.14 €

1 3 Days 48020600.052200 - S8M - 480

23.98 €

1 3 Days 48030600.078300 - S8M - 480

40.41 €

1 3 Days 48050600.13500 - S8M - 480

68.66 €

1 3 Days 48085600.22850 - S8M - 480

16.50 €

1 3 Days 49620620.054200 - S8M - 496

25.09 €

1 3 Days 49630620.08300 - S8M - 496

41.56 €

1 3 Days 49650620.134500 - S8M - 496

70.48 €

1 3 Days 49685620.228850 - S8M - 496

17.30 €

1 3 Days 51220640.055200 - S8M - 512

25.98 €

1 3 Days 51230640.083300 - S8M - 512

43.04 €

1 3 Days 51250640.138500 - S8M - 512

72.13 €

1 3 Days 51285640.235850 - S8M - 512

17.41 €

1 3 Days 52020650.056200 - S8M - 520

26.26 €

1 3 Days 52030650.084300 - S8M - 520

43.52 €

1 3 Days 52050650.14500 - S8M - 520

72.95 €

1 3 Days 52085650.239850 - S8M - 520

17.59 €

1 3 Days 52820660.057200 - S8M - 528

26.46 €

1 3 Days 52830660.086300 - S8M - 528

43.78 €

1 3 Days 52850660.143500 - S8M - 528

73.77 €

1 3 Days 52885660.242850 - S8M - 528

18.44 €

1 3 Days 56020700.06200 - S8M - 560

27.44 €

1 3 Days 56030700.091300 - S8M - 560

45.51 €

1 3 Days 56050700.151500 - S8M - 560

76.90 €

1 3 Days 56085700.257850 - S8M - 560

18.69 €

1 3 Days 58420730.063200 - S8M - 584

28.00 €

1 3 Days 58430730.095300 - S8M - 584

46.34 €

1 3 Days 58450730.158500 - S8M - 584

78.51 €

1 3 Days 58485730.268850 - S8M - 584

Loading...

Basic information

Height(mm) 5.3 Material Neoprene Division(mm) 8
Tension cord Glass fiber Winding nose no

Tech Support