Timing belts / T10 / PUR / steel / CONCAR

Timing belts / T10 / PUR / steel / CONCAR
[Specifications]
・Material: Polyurethane
・Tension cord: Steel
・Winding nose: no
・Standard: DIN 7721
・Division(mm): 10
・Height(mm): 4.5

Timing Belts - dimension T10. PU timing belts are extremely resilient timing belts which are used for example in synchronous conveyance systems, for controlling linear motion or in drive and transport systems. They are designed for high shock loads, since they have a particularly high breaking strength. The expansion of a PU timing belt with steel tension members is very low; the belt tension remains almost constant. ConCar offers these belts from stock in all standard profiles. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GI02600010
GI02600012
GI02600016
GI02600020
GI02600025
GI02600032
GI02600050
GI03200010
GI03200012
GI03200016
GI03200020
GI03200025
GI03200032
GI03200050
GI03400010
GI03400012
GI03400016
GI03400020
GI03400025
GI03400032
GI03400050
GI03700010
GI03700012
GI03700016
GI03700020
GI03700025
GI03700032
GI03700050
GI03900010
GI03900012
GI03900016
GI03900020
GI03900025
GI03900032
GI03900050
GI04000010
GI04000012
GI04000016
GI04000020
GI04000025
GI04000032
GI04000050
GI04100010
GI04100012
GI04100016
GI04100020
GI04100025
GI04100032
GI04100050
GI04400010
GI04400012
GI04400016
GI04400020
GI04400025
GI04400032
GI04400050
GI04500010
GI04500012
GI04500016
GI04500020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

10.74 €

1 3 Days 26010260.01110 T10 260

12.86 €

1 3 Days 26012260.01412 T10 260

16.10 €

1 3 Days 26016260.01816 T10 260

19.31 €

1 3 Days 26020260.02320 T10 260

23.14 €

1 3 Days 26025260.02925 T10 260

28.47 €

1 3 Days 26032260.03732 T10 260

42.47 €

1 3 Days 26050260.05750 T10 260

10.74 €

1 3 Days 32010320.01410 T10 320

12.92 €

1 3 Days 32012320.01712 T10 320

16.12 €

1 3 Days 32016320.02316 T10 320

19.49 €

1 3 Days 32020320.02820 T10 320

23.18 €

1 3 Days 32025320.03525 T10 320

28.59 €

1 3 Days 32032320.04532 T10 320

42.95 €

1 3 Days 32050320.0750 T10 320

10.74 €

1 3 Days 34010340.01510 T10 340

12.92 €

1 3 Days 34012340.01812 T10 340

16.12 €

1 3 Days 34016340.02416 T10 340

19.49 €

1 3 Days 34020340.0320 T10 340

23.18 €

1 3 Days 34025340.03725 T10 340

28.59 €

1 3 Days 34032340.04832 T10 340

42.95 €

1 3 Days 34050340.07550 T10 340

10.78 €

1 3 Days 37010370.01610 T10 370

13.00 €

1 3 Days 37012370.0212 T10 370

16.27 €

1 3 Days 37016370.02616 T10 370

19.57 €

1 3 Days 37020370.03320 T10 370

23.39 €

1 3 Days 37025370.04125 T10 370

28.73 €

1 3 Days 37032370.05232 T10 370

43.09 €

1 3 Days 37050370.08150 T10 370

10.88 €

1 3 Days 39010390.01710 T10 390

13.06 €

1 3 Days 39012390.02112 T10 390

16.27 €

1 3 Days 39016390.02716 T10 390

19.64 €

1 3 Days 39020390.03420 T10 390

23.54 €

1 3 Days 39025390.04325 T10 390

28.86 €

1 3 Days 39032390.05532 T10 390

43.50 €

1 3 Days 39050390.08650 T10 390

10.88 €

1 3 Days 40010400.01810 T10 400

13.06 €

1 3 Days 40012400.02112 T10 400

16.27 €

1 3 Days 40016400.02816 T10 400

19.64 €

1 3 Days 40020400.03520 T10 400

23.76 €

1 3 Days 40025400.04425 T10 400

29.05 €

1 3 Days 40032400.05632 T10 400

43.63 €

1 3 Days 40050400.08850 T10 400

10.94 €

1 3 Days 41010410.01810 T10 410

13.15 €

1 3 Days 41012410.02212 T10 410

16.36 €

1 3 Days 41016410.02916 T10 410

19.68 €

1 3 Days 41020410.03620 T10 410

23.80 €

1 3 Days 41025410.04525 T10 410

29.27 €

1 3 Days 41032410.05832 T10 410

43.77 €

1 3 Days 41050410.0950 T10 410

11.06 €

1 3 Days 44010440.01910 T10 440

13.36 €

1 3 Days 44012440.02312 T10 440

16.55 €

1 3 Days 44016440.03116 T10 440

20.05 €

1 3 Days 44020440.03920 T10 440

24.00 €

1 3 Days 44025440.04825 T10 440

29.67 €

1 3 Days 44032440.06232 T10 440

44.38 €

1 3 Days 44050440.09750 T10 440

11.40 €

1 3 Days 45010450.0210 T10 450

13.61 €

1 3 Days 45012450.02412 T10 450

16.98 €

1 3 Days 45016450.03216 T10 450

20.50 €

1 3 Days 45020450.0420 T10 450

Loading...

Basic information

Height(mm) 4.5 Material Polyurethane Division(mm) 10
Tension cord Steel Winding nose no Standard DIN 7721

Tech Support