Timing belts / XH / CR (Neoprene) / glass fibre / CONCAR (Part Numbers)

Timing belts / XH / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass
・Winding nose: no
・Standard: DIN 5296
・Division(mm): 22.225
・Height(mm): 11.2

Timing Belts - dimension XH. Synchronous belts with classic, trapezoid cogging offer a maintenance-free, low-cost alternative to standard drives such as chains and gears. Currently, applications range from small drives (computer printers) to heavy machine drives (oil pumps, etc.).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE09800200
GE09800300
GE09800400
GE09800500
GE09800600
GE09800700
GE11200200
GE11200300
GE11200400
GE11200500
GE11200600
GE11200700
GE12600200
GE12600300
GE12600400
GE12600500
GE12600600
GE12600700
GE14000200
GE14000300
GE14000400
GE14000500
GE14000600
GE14000700
GE15400200
GE15400300
GE15400400
GE15400500
GE15400600
GE15400700
GE17500200
GE17500300
GE17500400
GE17500500
GE17500600
GE17500700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Effective length
(inch)
Width
(mm)
Width
(inch)
Number of teeth Weight
(kg)
Description

186.66 €

1 3 Days 2489.29850.821121.561980 XH 200

281.41 €

1 3 Days 2489.29876.231122.327980 XH 300

374.68 €

1 3 Days 2489.298101.60041123.123980 XH 400

468.16 €

1 3 Days 2489.29812751123.888980 XH 500

561.70 €

1 3 Days 2489.298152.40061124.684980 XH 600

656.17 €

1 3 Days 2489.298177.80071125.45980 XH 700

202.58 €

1 3 Days 2844.811250.821281.7851120 XH 200

304.51 €

1 3 Days 2844.811276.231282.6591120 XH 300

406.28 €

1 3 Days 2844.8112101.60041283.5691120 XH 400

507.71 €

1 3 Days 2844.811212751284.4441120 XH 500

608.90 €

1 3 Days 2844.8112152.40061285.3541120 XH 600

710.48 €

1 3 Days 2844.8112177.80071286.2281120 XH 700

228.82 €

1 3 Days 3200.412650.821442.0081260 XH 200

342.13 €

1 3 Days 3200.412676.231442.9921260 XH 300

457.07 €

1 3 Days 3200.4126101.60041444.0151260 XH 400

572.36 €

1 3 Days 3200.412612751444.9991260 XH 500

686.01 €

1 3 Days 3200.4126152.40061446.0231260 XH 600

799.56 €

1 3 Days 3200.4126177.80071447.0071260 XH 700

249.74 €

1 3 Days 355614050.821602.2311400 XH 200

373.83 €

1 3 Days 355614076.231603.3241400 XH 300

498.05 €

1 3 Days 3556140101.60041604.4611400 XH 400

622.78 €

1 3 Days 355614012751605.5551400 XH 500

747.65 €

1 3 Days 3556140152.40061606.6921400 XH 600

872.44 €

1 3 Days 3556140177.80071607.7861400 XH 700

263.54 €

1 3 Days 3911.615450.821762.4541540 XH 200

393.91 €

1 3 Days 3911.615476.231763.6571540 XH 300

524.96 €

1 3 Days 3911.6154101.60041764.9071540 XH 400

657.52 €

1 3 Days 3911.615412751766.111540 XH 500

788.51 €

1 3 Days 3911.6154152.40061767.3611540 XH 600

918.96 €

1 3 Days 3911.6154177.80071768.5641540 XH 700

296.78 €

1 3 Days 444517550.822002.7881750 XH 200

445.45 €

1 3 Days 444517576.232004.1551750 XH 300

593.63 €

1 3 Days 4445175101.60042005.5771750 XH 400

742.08 €

1 3 Days 444517512752006.9441750 XH 500

890.47 €

1 3 Days 4445175152.40062008.3651750 XH 600

1,038.14 €

1 3 Days 4445175177.80072009.7321750 XH 700

Loading...

Basic information

Height(mm) 11.2 Material Neoprene Division(mm) 22.225
Tension cord Glass Winding nose no Standard DIN 5296
Additional description Toothed belt imperial

Tech Support