Timing belts / XL / PUR / steel / CONCAR (Part Numbers)

Timing belts / XL / PUR / steel / CONCAR
[Specifications]
・Material: Polyurethane
・Tension cord: Steel
・Winding nose: no
・Division(mm): 5.08
・Height(mm): 2.3

Timing Belts - dimension XL-PU. PU timing belts are extremely resilient timing belts which are used for example in synchronous conveyance systems, for controlling linear motion or in drive and transport systems. They are designed for high shock loads, since they have a particularly high breaking strength. The expansion of a PU timing belt with steel tension members is very low; the belt tension remains almost constant. ConCar offers these belts from stock in all standard profiles. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GBU02300025
GBU02300031
GBU02300037
GBU02400025
GBU02400031
GBU02400037
GBU02500025
GBU02500031
GBU02500037
GBU02600025
GBU02600031
GBU02600037
GBU02700025
GBU02700031
GBU02700037
GBU02880025
GBU02880031
GBU02880037
GBU02900025
GBU02900031
GBU02900037
GBU03000025
GBU03000031
GBU03000037
GBU03560025
GBU03560031
GBU03560037
GBU04140025
GBU04140031
GBU04140037
GBU04500025
GBU04500031
GBU04500037
GBU05660025
GBU05660031
GBU05660037
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Effective length
(inch)
Width
(mm)
Width
(inch)
Number of teeth Weight
(kg)
Description

9.60 €

1 3 Days 584.2236.351/41150.009230 XL-PU - 025

11.69 €

1 3 Days 584.2237.945/161150.01230 XL-PU - 031

12.92 €

1 3 Days 584.2239.533/81150.013230 XL-PU - 037

9.60 €

1 3 Days 609.6246.351/41200.009240 XL-PU - 025

11.69 €

1 3 Days 609.6247.945/161200.011240 XL-PU - 031

12.92 €

1 3 Days 609.6249.533/81200.013240 XL-PU - 037

10.13 €

1 3 Days 635256.351/41250.01250 XL-PU - 025

12.44 €

1 3 Days 635257.945/161250.011250 XL-PU - 031

13.88 €

1 3 Days 635259.533/81250.014250 XL-PU - 037

10.32 €

1 3 Days 660.4266.351/41300.01260 XL-PU - 025

12.86 €

1 3 Days 660.4267.945/161300.012260 XL-PU - 031

14.16 €

1 3 Days 660.4269.533/81300.015260 XL-PU - 037

10.88 €

1 3 Days 685.8276.351/41350.011270 XL-PU - 025

13.36 €

1 3 Days 685.8277.945/161350.012270 XL-PU - 031

14.77 €

1 3 Days 685.8279.533/81350.015270 XL-PU - 037

11.65 €

1 3 Days 731.5228.86.351/41440.011288 XL-PU - 025

14.24 €

1 3 Days 731.5228.87.945/161440.013288 XL-PU - 031

15.75 €

1 3 Days 731.5228.89.533/81440.016288 XL-PU - 037

11.69 €

1 3 Days 736.6296.351/41450.011290 XL-PU - 025

14.41 €

1 3 Days 736.6297.945/161450.013290 XL-PU - 031

15.78 €

1 3 Days 736.6299.533/81450.016290 XL-PU - 037

12.10 €

1 3 Days 762306.351/41500.012300 XL-PU - 025

14.77 €

1 3 Days 762307.945/161500.013300 XL-PU - 031

16.42 €

1 3 Days 762309.533/81500.017300 XL-PU - 037

14.24 €

1 3 Days 904.2435.66.351/41780.014356 XL-PU - 025

17.71 €

1 3 Days 904.2435.67.945/161780.016356 XL-PU - 031

19.57 €

1 3 Days 904.2435.69.533/81780.02356 XL-PU - 037

16.55 €

1 3 Days 1051.5641.46.351/42070.016414 XL-PU - 025

20.50 €

1 3 Days 1051.5641.47.945/162070.019414 XL-PU - 031

22.55 €

1 3 Days 1051.5641.49.533/82070.023414 XL-PU - 037

17.91 €

1 3 Days 1143456.351/42250.018450 XL-PU - 025

22.23 €

1 3 Days 1143457.945/162250.02450 XL-PU - 031

24.50 €

1 3 Days 1143459.533/82250.025450 XL-PU - 037

18.67 €

1 3 Days 1437.6456.66.351/42830.022566 XL-PU - 025

23.04 €

1 3 Days 1437.6456.67.945/162830.025566 XL-PU - 031

25.30 €

1 3 Days 1437.6456.69.533/82830.032566 XL-PU - 037

Loading...

Basic information

Height(mm) 2.3 Material Polyurethane Division(mm) 5.08
Tension cord Steel Winding nose no Standard none
Additional description PU Toothed belt imperial

Tech Support