Manufacturer part number: GF07000400
Brand: CONCAR
Price: 636.27 €
Delivery time: 3 Days
Effective length: 1778 mm
Effective length: 70 inch
Width: 101.600 mm
Width: 4 inch
Number of teeth: 56
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GF07000400
Part Number
|
---|
GF07000400 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Effective length (mm) | Effective length (inch) | Width (mm) | Width (inch) | Number of teeth | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|
636.27 € | 1 | 3 Days | 1778 | 70 | 101.600 | 4 | 56 | 2.865 | 700 XXH 400 |
Loading...
Height(mm) | 15.7 | Material | Neoprene | Division(mm) | 31.75 |
---|---|---|---|---|---|
Tension cord | Glass | Winding nose | no | Standard | DIN 5296 |
Additional description | Toothed belt imperial |
This page is Timing belts / XXH / CR (neoprene) / glass fibre / CONCAR , part number GF07000400.
You can find the detail information about specifications and dimensions on part number GF07000400.
Configure
Basic Attributes
Effective length(mm)
Effective length(inch)
Width(mm)
Width(inch)
Number of teeth
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GF07000200 |
GF07000300 |
GF07000500 |
GF08000200 |
GF08000300 |
GF08000400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Effective length (mm) | Effective length (inch) | Width (mm) | Width (inch) | Number of teeth | Weight (kg) | Description |
---|---|---|---|---|---|---|---|---|---|---|---|
307.86 € | 1 | 3 Days | 1778 | 70 | 50.8 | 2 | 56 | 1.433 | 700 XXH 200 | ||
476.46 € | 1 | 3 Days | 1778 | 70 | 76.2 | 3 | 56 | 2.135 | 700 XXH 300 | ||
837.03 € | 1 | 3 Days | 1778 | 70 | 127 | 5 | 56 | 3.568 | 700 XXH 500 | ||
344.07 € | 1 | 3 Days | 2032 | 80 | 50.8 | 2 | 64 | 1.637 | 800 XXH 200 | ||
531.35 € | 1 | 3 Days | 2032 | 80 | 76.2 | 3 | 64 | 2.44 | 800 XXH 300 | ||
709.76 € | 1 | 3 Days | 2032 | 80 | 101.600 | 4 | 64 | 3.275 | 800 XXH 400 |