Timing belts / open / AT10 / PUR / steel / CONCAR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GKM0016-[1-30/1]
GKM0025-[1-30/1]
GKM0032-[1-30/1]
GKM0032PAZ-[1-30/1]
GKM0050-[1-30/1]
GKM0050PAZ-[1-30/1]
GKM0075-[1-30/1]
GKM0075PAZ-[1-30/1]
GKM0100-[1-30/1]
GKM0150-[1-30/1]
GKM0150PAZ-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
Width
(mm)
Coating Weight / m
(kg)
Weight
(kg)
Description
1 3 Days 1 ~ 3016Standard0.090.0916 AT10
1 3 Days 1 ~ 3025Standard0.160.1625 AT10
1 3 Days 1 ~ 3032Standard0.1850.18532 AT10
1 3 Days 1 ~ 3032PAZ0.1940.19432 AT10 - PAZ
1 3 Days 1 ~ 3050Standard0.290.2950 AT10
1 3 Days 1 ~ 3050PAZ0.3050.30550 AT10 - PAZ
1 3 Days 1 ~ 3075Standard0.4350.43575 AT10
1 3 Days 1 ~ 3075PAZ0.4570.45775 AT10 - PAZ
1 3 Days 1 ~ 30100Standard0.580.58100 AT10
1 3 Days 1 ~ 30150Standard0.890.89150 AT10
1 17 Days 1 ~ 30150PAZ0.9350.935150 AT10 - PAZ

Loading...

  1. 1

Basic information

Height(mm) 4.5 Material Polyurethane Division(mm) 10
Tension cord Steel Winding nose yes Standard none

Tech Support