Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GKN0025-[1-30/1] |
GKN0032-[1-30/1] |
GKN0050-[1-30/1] |
GKN0050PAZ-[1-30/1] |
GKN0075-[1-30/1] |
GKN0100-[1-30/1] |
GKN0150-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Roll length (m) | Width (mm) | Coating | Weight / m (kg) | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|---|
1 | 17 Days | 1 ~ 30 | 25 | Standard | 0.225 | 0.225 | 25 AT20 | ||
1 | 3 Days | 1 ~ 30 | 32 | Standard | 0.31 | 0.31 | 32 AT20 | ||
1 | 3 Days | 1 ~ 30 | 50 | Standard | 0.48 | 0.48 | 50 AT20 | ||
1 | 17 Days | 1 ~ 30 | 50 | PAZ | 0.504 | 0.504 | 50 AT20 PAZ | ||
1 | 3 Days | 1 ~ 30 | 75 | Standard | 0.72 | 0.72 | 75 AT20 | ||
1 | 3 Days | 1 ~ 30 | 100 | Standard | 0.96 | 0.96 | 100 AT20 | ||
1 | 3 Days | 1 ~ 30 | 150 | Standard | 1.425 | 1.425 | 150 AT20 |
Loading...
Height(mm) | 8 | Material | Polyurethane | Division(mm) | 20 |
---|---|---|---|---|---|
Tension cord | Steel | Winding nose | yes | Standard | none |