Timing belts / open / L / CR (Neoprene), PUR / glass fibre, steel / CONCAR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GCM0050-[1-30/1]
GCM0075-[1-30/1]
GCM0100-[1-30/1]
GCMU0050-[1-30/1]
GCMU0075-[1-30/1]
GCMU0100-[1-30/1]
GCMU0150-[1-30/1]
GCMU0200-[1-30/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
Width
(mm)
Width
(inch)
Material Tension cord Winding nose Weight / m
(kg)
Weight
(kg)
Description

-

1 Quote 1 ~ 3012.71/2NeopreneGlassno0.0430.043L - 050

-

1 Quote 1 ~ 3019.053/4NeopreneGlassno0.0630.063L - 075

-

1 Quote 1 ~ 3025.41NeopreneGlassno0.0860.086L - 100

-

1 Quote 1 ~ 3012.71/2PolyurethaneSteelyes0.0450.045L - 050

-

1 Quote 1 ~ 3019.053/4PolyurethaneSteelyes0.0650.065L - 075

-

1 Quote 1 ~ 3025.41PolyurethaneSteelyes0.090.09L - 100

-

1 Quote 1 ~ 302541 1/2PolyurethaneSteelyes0.1350.135L - 150

-

1 Quote 1 ~ 305082PolyurethaneSteelyes0.180.18L - 200

Loading...

  1. 1

Basic information

Height(mm) 3.6 Division(mm) 9.525 Standard none

Tech Support