Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G41M020005-[1-30/1] |
G41M020006-[1-30/1] |
G41M020010-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Roll length (m) | Width (mm) | Weight / m (kg) | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|
1 | 3 Days | 1 ~ 30 | 5 | 0.0065 | 0.0065 | S2M 50 | ||
1 | 3 Days | 1 ~ 30 | 6 | 0.0078 | 0.0078 | S2M 60 | ||
1 | 3 Days | 1 ~ 30 | 10 | 0.013 | 0.013 | S2M 100 |
Loading...
Height(mm) | 1.36 | Material | Neoprene | Division(mm) | 2 |
---|---|---|---|---|---|
Tension cord | Glass | Winding nose | no |