Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G41M050010-[1-30/1] |
G41M050012-[1-30/1] |
G41M050015-[1-30/1] |
G41M050020-[1-30/1] |
G41M050025-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Roll length (m) | Width (mm) | Weight / m (kg) | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|
1 | Quote | 1 ~ 30 | 10 | 0.0408 | 0.0408 | S5M 100 | ||
1 | Quote | 1 ~ 30 | 12 | 0.049 | 0.049 | S5M 120 | ||
1 | Quote | 1 ~ 30 | 15 | 0.0612 | 0.0612 | S5M 150 | ||
1 | Quote | 1 ~ 30 | 20 | 0.0816 | 0.0816 | S5M 200 | ||
1 | Quote | 1 ~ 30 | 25 | 0.102 | 0.102 | S5M 250 |
Loading...
Height(mm) | 3.4 | Material | Neoprene | Division(mm) | 5 |
---|---|---|---|---|---|
Tension cord | Glass | Winding nose | no |