Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GN0025-[1-30/1] |
GN0032-[1-30/1] |
GN0050-[1-30/1] |
GN0050PAZ-[1-30/1] |
GN0075-[1-30/1] |
GN0100-[1-30/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roll length (m) | Width (mm) | Coating | Weight / m (kg) | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 1 ~ 30 | 25 | Standard | 0.185 | 0.185 | 25 T20 | ||
- | 1 | Quote | 1 ~ 30 | 32 | Standard | 0.235 | 0.235 | 32 T20 | ||
- | 1 | Quote | 1 ~ 30 | 50 | Standard | 0.37 | 0.37 | 50 T20 | ||
- | 1 | Quote | 1 ~ 30 | 50 | PAZ | 0.37 | 0.37 | 50 T20 - PAZ | ||
- | 1 | Quote | 1 ~ 30 | 75 | Standard | 0.55 | 0.55 | 75 T20 | ||
- | 1 | Quote | 1 ~ 30 | 100 | Standard | 0.735 | 0.735 | 100 T20 |
Loading...
Height(mm) | 8 | Material | Polyurethane | Division(mm) | 20 |
---|---|---|---|---|---|
Tension cord | Steel | Winding nose | yes | Standard | none |