Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Roll length (m) | Width (mm) | Coating | Tension cord | Weight / m (kg) | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|---|---|
1 | 3 Days | 1 ~ 30 | 8 | Standard | Steel | 0.0192 | 0.0192 | 8 T5 | ||
1 | 3 Days | 1 ~ 30 | 10 | Standard | Steel | 0.024 | 0.024 | 10 T5 | ||
1 | 3 Days | 1 ~ 30 | 10 | Standard | Kevlar | 0.02 | 0.02 | 10 T5 - Kevlar | ||
1 | 3 Days | 1 ~ 30 | 12 | Standard | Steel | 0.0288 | 0.0288 | 12 T5 | ||
1 | 3 Days | 1 ~ 30 | 16 | Standard | Steel | 0.0384 | 0.0384 | 16 T5 | ||
1 | 3 Days | 1 ~ 30 | 16 | Standard | Kevlar | 0.032 | 0.032 | 16 T5 - Kevlar | ||
1 | 3 Days | 1 ~ 30 | 16 | PAZ | Steel | 0.039 | 0.039 | 16 T5 - PAZ | ||
1 | 3 Days | 1 ~ 30 | 16 | PAR / PAZ | Steel | 0.0396 | 0.0396 | 16 T5 - PAZ/PAR | ||
1 | 3 Days | 1 ~ 30 | 20 | Standard | Steel | 0.048 | 0.048 | 20 T5 | ||
1 | 3 Days | 1 ~ 30 | 25 | Standard | Steel | 0.06 | 0.06 | 25 T5 | ||
1 | 3 Days | 1 ~ 30 | 25 | Standard | Kevlar | 0.04 | 0.04 | 25 T5 - Kevlar | ||
1 | 3 Days | 1 ~ 30 | 25 | PAZ | Steel | 0.0609 | 0.0609 | 25 T5 - PAZ | ||
1 | 3 Days | 1 ~ 30 | 25 | PAR / PAZ | Steel | 0.0619 | 0.0619 | 25 T5 - PAZ/PAR | ||
1 | 3 Days | 1 ~ 30 | 32 | Standard | Steel | 0.0768 | 0.0768 | 32 T5 | ||
1 | 17 Days | 1 ~ 30 | 32 | PAR / PAZ | Steel | 0.0792 | 0.0792 | 32 T5 - PAZ/PAR | ||
1 | 3 Days | 1 ~ 30 | 50 | Standard | Steel | 0.12 | 0.12 | 50 T5 | ||
1 | 17 Days | 1 ~ 30 | 50 | PAZ | Steel | 0.1219 | 0.1219 | 50 T5 - PAZ | ||
1 | 17 Days | 1 ~ 30 | 100 | Standard | Steel | 0.24 | 0.24 | 100 T5 |
Loading...
Height(mm) | 2.2 | Material | Polyurethane | Division(mm) | 5 |
---|---|---|---|---|---|
Winding nose | yes | Standard | none |
Configure
Basic Attributes
Roll length(m)
Width(mm)
Coating
Tension cord
Weight / m(kg)
Filter by standard shipping days
Optional Attributes