Timing belt pulleys / 14M / with flanged pulley / steel, grey cast iron / SGV

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGV11214M040
SGV11214M055
SGV11214M115
SGV14414M040
SGV14414M055
SGV14414M115
SGV2814M040
SGV2814M055
SGV2814M085
SGV2814M115
SGV2914M040
SGV2914M055
SGV2914M115
SGV3014M040
SGV3014M055
SGV3014M085
SGV3014M115
SGV3214M040
SGV3214M055
SGV3214M085
SGV3214M115
SGV3414M040
SGV3414M055
SGV3414M085
SGV3414M115
SGV3614M040
SGV3614M055
SGV3614M085
SGV3614M115
SGV3814M040
SGV3814M055
SGV3814M085
SGV3814M115
SGV4014M040
SGV4014M055
SGV4014M085
SGV4014M115
SGV4414M040
SGV4414M055
SGV4414M085
SGV4414M115
SGV4814M040
SGV4814M055
SGV4814M085
SGV4814M115
SGV5614M055
SGV5614M085
SGV5614M115
SGV6414M040
SGV6414M055
SGV6414M085
SGV6414M115
SGV7214M040
SGV7214M055
SGV7214M085
SGV7214M115
SGV8014M040
SGV8014M055
SGV8014M085
SGV8014M115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Weight
(kg)
Description

-

1 Quote 401126A499.11496.32Cast iron26.700112-14M-40

-

1 Quote 5511210A499.11496.32Cast iron29.500112-14M-55

-

1 Quote 11511210A499.11496.32Cast iron54.400112-14M-115

-

1 Quote 401446A641.71638.92Cast iron35.000144-14M-40

-

1 Quote 5514410A641.71638.92Cast iron39.000144-14M-55

-

1 Quote 11514410A641.71638.92Cast iron67.800144-14M-115

-

1 Quote 40286F124.78122.12Steel4.73028-14M-40

-

1 Quote 55286F124.78122.12Steel5.628-14M-55

-

1 Quote 85286F124.78122.12Steel7.728-14M-85

-

1 Quote 115286F124.78122.12Steel9.228-14M-115

-

1 Quote 40296F129.23126.57Steel5.09029-14M-40

-

1 Quote 55296F129.23126.57Steel6.10029-14M-55

-

1 Quote 115296F129.23126.57Steel10.229-14M-115

-

1 Quote 40306F133.69130.99Steel5.4530-14M-40

-

1 Quote 55306F133.69130.99Steel6.630-14M-55

-

1 Quote 85306F133.69130.99Steel9.10030-14M-85

-

1 Quote 115306F133.69130.99Steel11.230-14M-115

-

1 Quote 40326F142.6139.88Steel6.1732-14M-40

-

1 Quote 55326F142.6139.88Steel7.632-14M-55

-

1 Quote 85326F142.6139.88Steel10.50032-14M-85

-

1 Quote 115326F142.6139.88Steel13.20032-14M-115

-

1 Quote 40346F151.52148.79Steel6.88034-14M-40

-

1 Quote 55346F151.52148.79Steel8.634-14M-55

-

1 Quote 85346F151.52148.79Steel11.90034-14M-85

-

1 Quote 115346F151.52148.79Steel14.80034-14M-115

-

1 Quote 40366F160.43157.68Steel7.636-14M-40

-

1 Quote 55366F160.43157.68Steel9.60036-14M-55

-

1 Quote 85366F160.43157.68Steel13.20036-14M-85

-

1 Quote 115366F160.43157.68Steel16.60036-14M-115

-

1 Quote 40386F169.34166.6Steel8.28038-14M-40

-

1 Quote 55386F169.34166.6Steel10.80038-14M-55

-

1 Quote 85386F169.34166.6Steel15.15038-14M-85

-

1 Quote 115386F169.34166.6Steel19.20038-14M-115

-

1 Quote 40406F178.25175.49Steel9.26040-14M-40

-

1 Quote 55406F178.25175.49Steel11.240-14M-55

-

1 Quote 85406F178.25175.49Steel17.10040-14M-85

-

1 Quote 115406F178.25175.49Steel22.10040-14M-115

-

1 Quote 40446F196.08193.28Steel10.32044-14M-40

-

1 Quote 55446F196.08193.28Steel12.544-14M-55

-

1 Quote 85446F196.08193.28Steel23.30044-14M-85

-

1 Quote 115446F196.08193.28Steel28.00044-14M-115

-

1 Quote 40486WF213.9211.11Steel11.548-14M-40

-

1 Quote 554810WF213.9211.11Cast iron13.748-14M-55

-

1 Quote 85486F213.9211.11Steel2548-14M-85

-

1 Quote 115486F213.9211.11Steel35.00048-14M-115

-

1 Quote 555610WF249.55246.76Cast iron14.556-14M-55

-

1 Quote 855610WF249.55246.76Steel2556-14M-85

-

1 Quote 115566F249.55246.76Steel35.80056-14M-115

-

1 Quote 40646WF285.21282.41Cast iron14.40064-14M-40

-

1 Quote 556410WF285.21282.41Cast iron15.664-14M-55

-

1 Quote 856410WF285.21282.41Cast iron28.20064-14M-85

-

1 Quote 1156410WF285.21282.41Cast iron36.80064-14M-115

-

1 Quote 40726A320.86318.06Cast iron16.90072-14M-40

-

1 Quote 557210A320.86-Cast iron18.50072-14M-55

-

1 Quote 857210A320.86-Cast iron28.872-14M-85

-

1 Quote 1157210A320.86-Cast iron37.10072-14M-115

-

1 Quote 40806A356.51353.71Cast iron18.50080-14M-40

-

1 Quote 558010A356.51353.71Cast iron20.00080-14M-55

-

1 Quote 858010A356.51353.71Cast iron30.10080-14M-85

-

1 Quote 1158010A356.51353.71Cast iron38.60080-14M-115

Loading...

Basic information

Division(mm) 14

Tech Support